LENS PILOT LAMP E14 RED • 1231 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • Berker - Light controls
  • Light signals
  • Accessories
  • 1231
Current search
Image Filter  | Hager Africa Filter
Image Filter  | Hager Africa Filter
ProductsShow

Most popular products

2
1
1231 - Cover, high, for pilot lamp E14, light control, red, trans.
1231
Cover, high, for pilot lamp E14, light control, red, trans.
2
1279 - Knob for push-button/pilot lamp E10, light control, red, trans.
1279
Knob for push-button/pilot lamp E10, light control, red, trans.

Cover, high, for pilot lamp E14, light control, red, trans.

1231

  • Wiring accessories and Building auto­ma­tion

Cover, high, for pilot lamp E14, light control, red, trans. 1231

EAN
4011334009559
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Mater­ials
  • Colour inde­pendent of design lines
    red trans­parent
Install­a­tion, mounting
  • Install­a­tion mode
    for plug-in cover
Use cases
  • Applic­a­tion
    Light control
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Light control ; Surface-­mounted wet-­room install­a­tion
  • Main design line
    Light control
  • Secondary design line(s)
    ACCESSORIES ; Surface-­mounted ; Berker Arsys ; Berker B.3 ; Berker B.7 ; Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9 ; Berker K.1 ; Berker K.5 ; Berker S.1 ; Module inserts

Downloads

  • Product image

    Image 1231  | Hager Africa

    Product Image 1231

  • ProductROHS

    Image Pollutant guidelines for 1231  | Hager Africa

    Pollutant guidelines for 1231

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 1231  | Hager Africa

    Pollutant guidelines for 1231

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    5
  • 1
    1220 - Cover, flat, for pilot lamp E14, light control, clear, trans.
    1220
    Cover, flat, for pilot lamp E14, light control, clear, trans.
  • 2
    1230 - Cover, high, for pilot lamp E14, light control, clear, trans.
    1230
    Cover, high, for pilot lamp E14, light control, clear, trans.
  • 3
    1232 - Cover, high, for pilot lamp E14, light control, green, trans.
    1232
    Cover, high, for pilot lamp E14, light control, green, trans.
  • 4
    1279 - Knob for push-button/pilot lamp E10, light control, red, trans.
    1279
    Knob for push-button/pilot lamp E10, light control, red, trans.
  • 5
    1280 - Cover for push-button/pilot lamp E10, light control, clear, trans.
    1280
    Cover for push-button/pilot lamp E10, light control, clear, trans.

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group