The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • golf enclos­ures
    • VF112PF
    The Hager Golf flush-mounted small distributor, 1 row/12 modules, delivers reliable indoor circuit distribution up to 63 A at 400 V. Rated IP40 with Class II insulation and IK07 impact resistance, it suits residential and small commercial applications. Features a PE terminal block and conduit inlets. Pure white RAL9010 single door keeps installations neat while saving space.
    EAN
    3250616465398
    Packaging
    1 Piece
    • golf enclos­ures

    Volta flush enclosure 5x12 modules IP30 63A Class II Africa version VF112PF

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Volta flush enclosure 5x12 modules IP30 63A Class II Africa version

    VF112PF

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

  • See more (21)
    • Push-in terminal 12 products available
    • Lock system 1 products available
    • Door/­op­er­ating panel 2 products available
    • Common Accessories 1 products available
    • Mounting accessories 1 products available
    • Accessor­ies/s­pare parts for terminals 2 products available

    Complete your system

    • Push-in terminal
    • Lock system
    • Door/­op­er­ating panel
    • Common Accessories
    • Mounting accessories
    • Accessor­ies/s­pare parts for terminals
    • Cover­/in­fill panel/iden­ti­fic­a­tion strip
    • KN26N

      Terminal, QuickConnect, neutral, 26 connections

      €0.00  / *
    • KN26E

      Terminal, QuickConnect, earth, 26 connections

      €0.00  / *
    • KN22N

      Terminal, QuickConnect, neutral, 22 connections

      €0.00  / *
    • KN22E

      Terminal, QuickConnect, earth, 22 connections

      €0.00  / *
    • KN18N

      Terminal, QuickConnect, neutral, 18 connections

      €0.00  / *
    • KN18E

      Terminal, QuickConnect, earth, 18 connections

      €0.00  / *
    • KN14N

      Terminal, QuickConnect, neutral, 14 connections

      €0.00  / *
    • KN14E

      Terminal, QuickConnect, earth, 14 connections

      €0.00  / *
    • KN10N

      Terminal, QuickConnect, neutral, 10 connections

      €0.00  / *
    • KN10E

      Terminal, QuickConnect, earth, 10 connections

      €0.00  / *
    • KN06N

      Terminal, QuickConnect, neutral, 6 connections

      €0.00  / *
    • KN06E

      Terminal, QC, earth, 6 connections

      €0.00  / *
    • VZ794N

      Key lock, golf, flush, surface mounting disributor, 2keys, accessory

      €0.00  / *
    • VZ603N

      Door, golf, white, accessory, for VF/VS112

      €0.00  / *
    • VZ623N

      Door, golf, transparent, accessory, for VF/VS112

      €0.00  / *
    • VZ786N

      Prefixing help, golf, qall, accessory for flush mounting distributor

      €0.00  / *
    • VZ696N

      Cavity wall anker, golf, for cavity wall ditributor, accessory, 4 pieces

      €0.00  / *
    • VZ707N

      Terminal base, golf, QC terminal, for VF/VS 12 M

      €0.00  / *
    • VZ705N

      Terminal base, golf, QC terminal, for VF/VS 4 M

      €0.00  / *
    • VZ788N

      Labeling strips, golf, adhesive, 396mm, surface, flush m. distributor, accessory, 10pcs

      €0.00  / *
    • VZ787N

      Labeling flap, golf, surface, flush mounting distributor, 450mm, accessory

      €0.00  / *

    Technical properties

    Voltage
    • Nominal voltage
      400 - 400 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Flush mounting
    Elec­tric current
    • Rated current IN
      63 A
    Equip­ment
    • Number of rails
      1
    • Number of rows
      1
    • Number of section in width
      1
    • With lock
      No
    • Has neutral terminal block
      No
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      12
    Func­tions
    • Has protec­tion main switch
      No
    • With conduit inlets
      Yes
    Scope of delivery
    • Number of RCCB in enclosure
      0
    Dimen­sions
    • Height
      293 mm
    • Width
      352 mm
    • Depth
      97.50 mm
    • Built-in height
      257 mm
    • Built-in width
      318 mm
    • Built-in depth
      72 mm
    • Number of width units
      12
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Single door
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    • Ultra­vi­olet-res­istant
      No
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP40
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      650 °C
    • Protec­tion class with door
      IP40

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (English )
    PDF
    25,24 MB
    REACH declaration VF112PF
    PDF
    RoHS report VF112PF
    PDF

    Downloads

    • Image VF112PF  | Hager Africa

      Product Image VF112PF

    • Product datasheet

      Image Hager Product data sheet VF112PF  | Hager Africa

      Hager Product data sheet VF112PF

      Small distributor,golf,flush,1row,12M,IP40,MS-terminal,PE,white door

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-06-25  | Hager Africa

      Declaration of conformity en-GB 2025-06-25

      PDF
      487,74 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VF108TJ - Golf flush distributor 1-row 8M IP40 N+PE white door 63A
      VF108TJ
      Small distributor, golf, flush, 1row, 8M, IP40, MS-terminal, N+PE, transparent door
    • 2
      VS412PJ - Small distributor Golf flush 1-row 12M IP40 MS-terminals N+PE white door 63A
      VS412PJ
      Small distributor, golf, surface, 4row, IP40, 48M, MS-terminal, N+PE, white door
    • 3
      VF112PJ - Small distributor Golf flush 1-row 8M IP40 N+PE transparent door 63A
      VF112PJ
      Small distributor, golf, flush, 1row, 12M, IP40, MS-terminal, N+PE, white door
    • 4
      VF118TJ - Small distributor,golf,flush,1row,18M,IP40,MS-terminal,N+PE,transparent door
      VF118TJ
      Small distributor, golf, flush, 1row, 18M, IP40, MS-terminal, N+PE, transparent door
    • 5
      VS118PJ - Small distributor,golf,surface,1row,IP40,18M,MS-terminal,N+PE,white door
      VS118PJ
      Small distributor, golf, surface, 1row, IP40, 18M, MS-terminal, N+PE, white door

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group