The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • golf enclos­ures
    • VZ696N
    EAN
    3250616655638
    Packaging
    1 Piece
    • golf enclos­ures

    Cavity wall anker,golf,for cavity wall ditributor,accessory,4 pieces VZ696N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cavity wall anker,golf,for cavity wall ditributor,accessory,4 pieces

    VZ696N

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      67 mm
    • Width
      17.50 mm
    • Depth
      60 mm
    • Built-in depth
      50 mm
    Connectivity
    • Mounting type
      Screw mounting
    Mater­ials
    • Colour
      Pure white
    • Material
      Poly­styrene (PS)
    • Treat­ment
      Untreated
    Accessories
    • Type of accessory cabinet
      Fastening parts/-set

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (English )
    PDF
    25,24 MB
    REACH declaration VZ696N
    PDF
    RoHS report VZ696N
    PDF

    Downloads

    • Image VZ696N  | Hager Africa

      Product Image VZ696N

    • Product datasheet

      Image Hager Product data sheet VZ696N  | Hager Africa

      Hager Product data sheet VZ696N

      Cavity wall anker,golf,for cavity wall ditributor,accessory,4 pieces

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-06-25  | Hager Africa

      Declaration of conformity en-GB 2025-06-25

      PDF
      487,74 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VF108PJ - Volta flush enclosure 3x12 modules IP30 63A Africa version
      VF108PJ
      Small distributor, golf, flush, 1row, 8M, IP40, MS-terminal, N+PE, white door
    • 2
      VF108TJ - Golf flush distributor 1-row 8M IP40 N+PE white door 63A
      VF108TJ
      Small distributor, golf, flush, 1row, 8M, IP40, MS-terminal, N+PE, transparent door
    • 3
      VF112TJ - Enclosure Volta Flush 3x12 Modules 63A IP30 Israel Version
      VF112TJ
      Small distributor, golf, flush, 1row, 12M, IP40, MS-terminal, N+PE, transparent door
    • 4
      VF112PJ - Small distributor Golf flush 1-row 8M IP40 N+PE transparent door 63A
      VF112PJ
      Small distributor, golf, flush, 1row, 12M, IP40, MS-terminal, N+PE, white door
    • 5
      VF112TF - Small distributor Golf flush 3-row 36M IP40 PE terminal transparent door
      VF112TF
      Small distributor, golf, flush, 1row, 12M, IP40, MS-terminal, PE, transparent door

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group