The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • golf enclos­ures
    • VZ786N
    EAN
    3250616655959
    VPE
    1 piece
    • golf enclos­ures

    Prefixing help,golf,qall,accessory for flush mounting distributor VZ786N

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Prefixing help,golf,qall,accessory for flush mounting distributor

    VZ786N

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Dimen­sions
    • Height
      22 mm
    • Width
      60 mm
    • Depth
      20 mm
    Mater­ials
    • Material
      Plastic
    • Treat­ment
      Untreated
    • Colour
      Pure white
    • RAL code
      9010
    Cover, door
    • Door included
      No

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - ENCLOSURE SURFACE GAMMA 26 M (English )
    PDF
    25,24 MB
    REACH declaration VZ786N
    PDF
    RoHS report VZ786N
    PDF

    Downloads

    • Image VZ786N  | Hager UK

      Product Image VZ786N

    • GeneratedProductDatasheet

      Image Hager Product data sheet VZ786N  | Hager UK

      Hager Product data sheet VZ786N

      Prefixing help,golf,qall,accessory for flush mounting distributor

      PDF
    • ProductECDeclaration

      Image Declaration of conformity en-GB 2025-06-25  | Hager UK

      Declaration of conformity en-GB 2025-06-25

      PDF
      487,74 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      VF108PJ - Volta flush enclosure 3x12 modules IP30 63A Africa version
      VF108PJ
      Small distributor, golf, flush, 1row, 8M, IP40, MS-terminal, N+PE, white door
    • 2
      VF108TF - Golf flush small distributor 1-row 8M IP40 63A PE white door
      VF108TF
      Small distributor, golf, flush, 1row, 8M, IP40, MS-terminal, PE, transparent door
    • 3
      VZ787N - Labeling flap,golf,surface,flush mounting distributor,450mm,accessory
      VZ787N
      Labeling flap, golf, surface, flush mounting distributor, 450mm, accessory
    • 4
      VZ624N - Door,golf,transparent,accessory,for VF/VS212
      VZ624N
      Door, golf, transparent, accessory, for VF/VS212
    • 5
      VZ623N - Door,golf,transparent,accessory,for VF/VS112
      VZ623N
      Door, golf, transparent, accessory, for VF/VS112

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group