The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • golf enclos­ures
    • VF318PF
    The Hager Golf flush-mounted small distributor with white single door organizes up to 54 modules across 3 rows (18M width) for neat residential or light commercial installations. Rated 63A, 400V, it offers IP40 protection, Class II insulation, IK07 impact resistance, and 650°C glow-wire compliance. Includes PE terminal and conduit inlets for easy wiring. Indoor use only; compact design optimizes wall space.
    EAN
    3250616465459
    VPE
    1 piece
    • golf enclos­ures

    Golf flush small distributor 2-row 24M IP40 63A transparent door, PE VF318PF

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Golf flush small distributor 2-row 24M IP40 63A transparent door, PE

    VF318PF

    • Accessories
    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    product.page.accessories.title

    product.page.accessories.associated-products

    • Cover­/in­fill panel/iden­ti­fic­a­tion strip 2 product.page.accessories.products-available
    • Mounting accessories 1 product.page.accessories.products-available
    • Common Accessories 1 product.page.accessories.products-available
    • Door/­op­er­ating panel 1 product.page.accessories.products-available
    • Lock system 1 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Cover­/in­fill panel/iden­ti­fic­a­tion strip
    • Mounting accessories
    • Common Accessories
    • Door/­op­er­ating panel
    • Lock system
    • VZ788N

      Labeling strips, golf, adhesive, 396mm, surface, flush m. distributor, accessory, 10pcs

      €0.00  / *
    • VZ787N

      Labeling flap, golf, surface, flush mounting distributor, 450mm, accessory

      €0.00  / *
    • VZ696N

      Cavity wall anker, golf, for cavity wall ditributor, accessory, 4 pieces

      €0.00  / *
    • VZ786N

      Prefixing help, golf, qall, accessory for flush mounting distributor

      €0.00  / *
    • VZ609N

      Door, golf, white, accessory, for VF/VS318

      €0.00  / *
    • VZ794N

      Key lock, golf, flush, surface mounting disributor, 2keys, accessory

      €0.00  / *

    Technical characteristics

    Voltage
    • Nominal voltage
      400 - 400 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Flush mounting
    Elec­tric current
    • Rated current IN
      63 A
    Equip­ment
    • Number of rails
      3
    • Number of rows
      3
    • Number of section in width
      1
    • With lock
      No
    • Has neutral terminal block
      No
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      54
    Func­tions
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      543 mm
    • Width
      460 mm
    • Depth
      97.50 mm
    • Built-in height
      507 mm
    • Built-in width
      426 mm
    • Built-in depth
      72 mm
    • Number of width units
      18
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Single door
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    • Ultra­vi­olet-res­istant
      No
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP40
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      650 °C
    • Protec­tion class with door
      IP40

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - ENCLOSURE SURFACE GAMMA 26 M (English )
    PDF
    25,24 MB
    REACH declaration VF318PF
    PDF
    RoHS report VF318PF
    PDF

    Downloads

    • Image VF318PF  | Hager UK

      Product Image VF318PF

    • GeneratedProductDatasheet

      Image Hager Product data sheet VF318PF  | Hager UK

      Hager Product data sheet VF318PF

      Small distributor,golf,flush,3row,54M,IP40,MS-terminal,PE,white door

      PDF
    • ProductECDeclaration

      Image Declaration of conformity en-GB 2025-06-25  | Hager UK

      Declaration of conformity en-GB 2025-06-25

      PDF
      487,74 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      VF118TF - Golf flush small distributor 1-row 18M IP40 IK07 PE terminal white door 63A
      VF118TF
      Small distributor, golf, flush, 1row, 18M, IP40, MS-terminal, PE, transparent door
    • 2
      VS418PJ - Volta Flush Enclosure 12M 1-row IP30 63A Class II Pure White
      VS418PJ
      Small distributor, golf, surface, 4row, IP40, 72M, MS-terminal, N+PE, white door
    • 3
      VS418TJ - Small distributor Golf surface 3-row 54M IP40 N+PE MS-terminal transparent door
      VS418TJ
      Small distributor, golf, surface, 4row, IP40, 72M, MS-terminal, N+PE, transparent door
    • 4
      VZ705N - Terminal base,golf,QC terminal,for VF/VS 4 M
      VZ705N
      Terminal base, golf, QC terminal, for VF/VS 4 M
    • 5
      VZ622N - Door,golf,transparent,accessory,for VF/VS108
      VZ622N
      Door, golf, transparent, accessory, for VF/VS108

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group