The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for resid­en­tial
    • Skirting ducts
    • SL2007109010
    EAN
    4012740311854
    Packaging
    36 Meters
    • Skirting ducts

    Trunking 20x70,pure white SL2007109010

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Trunking 20x70,pure white

    SL2007109010

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Internal corner for skirting duct 1 products available
    • End piece for skirting duct 2 products available
    • Joint cover for skirting duct 1 products available
    • External corner for skirting duct 1 products available

    Complete your system

    • Internal corner for skirting duct
    • End piece for skirting duct
    • Joint cover for skirting duct
    • External corner for skirting duct
    • M55619010

      Internal corner, SL 20071, pure white

      €0.00  / *
    • M55649010

      End cap left, SL 20071, pure white

      €0.00  / *
    • M55639010

      End cap right, SL 20071, pure white

      €0.00  / *
    • M55659010

      Coupling, SL 20071, pure white

      €0.00  / *
    • M55629010

      External corner, SL 20071, pure white

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      70 mm
    • Width
      20 mm
    • Length
      2000 mm
    • Inner cross-sec­tion
      1224 - 1224 mm²
    Equip­ment
    • Number of compart­ments
      3 - 3
    • With protective film
      No
    • With carpet border
      No
    Mater­ials
    • Colour
      Pure white
    • RAL code
      9010
    • Material
      Polyvinyl­chloride (PVC)
    • Treat­ment
      Untreated
    Cover, door
    • Lid with soft lip
      Without soft lip
    Use condi­tions
    • Oper­ating temper­ature
      5 - 60 °C
    Safety
    • Ingress Protec­tion (IP) class
      IP40
    • Impact resist­ance IK
      IK07

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Mini-trunking / Skirting trunking / Corner trunking - series ATA - SL - EK (English)
    PDF
    399,87 kB
    REACH declaration SL2007109010
    PDF
    RoHS report SL2007109010
    PDF

    Downloads

    • Image SL2007109010  | Hager Africa

      Product Image SL2007109010

    • Product datasheet

      Image Hager Product data sheet SL2007109010  | Hager Africa

      Hager Product data sheet SL2007109010

      Trunking 20x70,pure white

      PDF
    • Product licence

      Image Product_Licence_NF004_1078_SL  | Hager Africa

      Product_Licence_NF004_1078_SL

      Product licence International 2021-02-12

      PDF
      1,08 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      371,55 kB
    More documentation

    Discover more of this product range

      5
    • 1
      SL20055A9016 - Trunking lid soft lip SL20055 20x55mm PVC RAL9016 2m with protective film
      SL20055A9016
      acc.box coupling SL20055 traffic white
    • 2
      SL20080A9016 - SL20080 trunking lid with soft lip 80x20mm 2m PVC RAL9016
      SL20080A9016
      acc.box coupling SL20080 traffic white
    • 3
      SL20055AD3 - Spacer for slotted panel trunking PVC 20x20mm Ø25mm Black
      SL20055AD3
      acc.box coupling SL20055 mable
    • 4
      SL20080AD2 - Accessory box coupling Overlapping ABS Maple SL Standard 20x80
      SL20080AD2
      acc.box coupling SL20080 beech
    • 5
      SL20080AD1 - Accessory box coupling Beech ABS Overlapping SL Standard 20x80
      SL20080AD1
      acc.box coupling SL20080 alu

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group