The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for resid­en­tial
    • Skirting ducts
    • M55629010
    EAN
    4012740312646
    Packaging
    5
    • Skirting ducts

    External corner, SL 20071, pure white M55629010

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    External corner, SL 20071, pure white

    M55629010

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Accessories
    • Type of accessory
      Moulded
    Settings
    • Angle range
      90 - 90
    Dimen­sions
    • Height
      70 mm
    • Width
      20 mm
    • Meas­ure­ment a
      28 mm
    Mater­ials
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS)
    • RAL code
      9010
    • Colour
      Pure white
    • Treat­ment
      Untreated
    Safety
    • Ingress Protec­tion (IP) class
      IP40
    • Impact resist­ance IK
      IK07
    Config­ur­a­tion
    • Over­lap­ping
      Yes
    • Related Series
      SL 20x70

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Mini-trunking / Skirting trunking / Corner trunking - series ATA - SL - EK (English)
    PDF
    399,87 kB
    REACH declaration M55629010
    PDF
    RoHS report M55629010
    PDF

    Downloads

    • Image M55629010  | Hager Africa

      Product Image M55629010

    • Product datasheet

      Image Hager Product data sheet M55629010  | Hager Africa

      Hager Product data sheet M55629010

      External corner, SL 20071, pure white

      PDF
    • Product licence

      Image Product_Licence_NF004_1078_SL  | Hager Africa

      Product_Licence_NF004_1078_SL

      Product licence International 2021-02-12

      PDF
      1,08 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      371,55 kB
    More documentation

    Discover more of this product range

      5
    • 1
      SL20080219011 - Trunking lid SL20055 soft lip 55x20mm L2000 PVC Graphite Black RAL9011
      SL20080219011
      Trunk. lid w. soft comp.SL20080 black
    • 2
      SL20080229016 - Trunk. lid carpet border SL20080 traffic white
      SL20080229016
      Trunk. lid carpet border SL20080 traffic white
    • 3
      SL2005579016 - Trunking joint cover 20x55 mm Aluminium IP40 IK07 Overlapping tehalit.SL
      SL2005579016
      Joint cover for trunking tehalit.SL 20x55mm traffic white
    • 4
      SL2005589016 - End cap for trunking tehalit.SL 20x55mm Traffic white IP40 IK07 Left/Right
      SL2005589016
      T-piece for trunking tehalit.SL 20x55mm traffic white
    • 5
      SL20080219016 - Adaptor for trunking SL 20x55 to EK 40x40 IP40 IK07 RAL9016 overlapping
      SL20080219016
      Trunk. lid w. soft comp.SL20080 p. white

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group