The Hager SL20055 trunking lid in traffic white (RAL 9016) provides a neat, durable finish for cable trunking. Made of PVC, it suits systems 55 mm high and 20 mm wide and comes in 2000 mm lengths. The smooth, soft-lip-free design enables quick installation and a clean aesthetic. Ideal for protecting and concealing wiring in residential and commercial interiors while matching modern white décor.
EAN
4012740017534
Packaging
36 Meters
Complete your system
Must-have accessories
SL200551
Recy30% Trunking base SL20055 black
Optional accessories
-
Appliance box for skirting duct 2 products available -
Accessory box coupling for skirting duct 1 products available -
Internal corner for skirting duct 1 products available -
External corner for skirting duct 1 products available -
End piece for skirting duct 1 products available -
Transition piece/junction piece for skirting duct 2 products available
Complete your system
Technical properties
Dimensions
-
Height55 mm
-
Width20 mm
-
Length2000 mm
Materials
-
MaterialPolyvinylchloride (PVC)
-
ColourTraffic white
-
RAL code9016
Cover, door
-
Lid with soft lipWithout soft lip
Equipment
-
With carpet borderNo
-
With protective filmNo
Safety
-
Ingress Protection (IP) classIP40
-
Impact resistance IKIK07
Use conditions
-
Operating temperature5 - 60 °C
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet SL2005529016
Trunking lid SL20055 traffic white
PDF -
Product licence
Product_Licence_NF004_1078_SL
Product licence International 2021-02-12
PDF1,08 MB -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF371,55 kB
More documentation