The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for resid­en­tial
    • Skirting ducts
    • SL2005549016
    The Hager Internal Corner VDI for tehalit.SL 20x55 trunking in traffic white (RAL9016) ensures neat, protected VDI cable routing at internal corners. The moulded accessory offers an adjustable 83-135° angle with overlapping design for clean joins. Made of durable ABS, IP40 and IK07 for reliable indoor use. Dimensions 55×20 mm. Compatible with SL Standard and SL Carpet Border 20x55 systems.
    EAN
    4012740017565
    Packaging
    1 Piece
    • Skirting ducts

    Universal accessory box Traffic white IP40 IK07 Standard 60 mm SL2005549016

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Universal accessory box Traffic white IP40 IK07 Standard 60 mm

    SL2005549016

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Accessories
    • Type of accessory
      Moulded
    Settings
    • Angle range
      83 - 135
    Dimen­sions
    • Height
      55 mm
    • Width
      20 mm
    Mater­ials
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS)
    • Colour
      Traffic white
    • RAL code
      9016
    • Treat­ment
      Untreated
    Safety
    • Ingress Protec­tion (IP) class
      IP40
    • Impact resist­ance IK
      IK07
    Config­ur­a­tion
    • Over­lap­ping
      Yes
    • Related Series
      SL Carpet border 20x55, SL Standard 20x55

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Skirting trunking SL (containing 30% recycled PVC in trunking base only) (English)
    PDF
    383,81 kB
    REACH declaration SL2005549016
    PDF
    RoHS report SL2005549016
    PDF

    Downloads

    • Image SL2005549016  | Hager Africa

      Product Image SL2005549016

    • Product datasheet

      Image Hager Product data sheet SL2005549016  | Hager Africa

      Hager Product data sheet SL2005549016

      Internal corner VDI for trunking tehalit.SL 20x55mm traffic white

      PDF
    • Product licence

      Image Product_Licence_NF004_1078_SL  | Hager Africa

      Product_Licence_NF004_1078_SL

      Product licence International 2021-02-12

      PDF
      1,08 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      371,55 kB
    More documentation

    Discover more of this product range

      5
    • 1
      SL20080A9016 - SL20080 trunking lid with soft lip 80x20mm 2m PVC RAL9016
      SL20080A9016
      acc.box coupling SL20080 traffic white
    • 2
      SL20080AD2 - Accessory box coupling Overlapping ABS Maple SL Standard 20x80
      SL20080AD2
      acc.box coupling SL20080 beech
    • 3
      SL20080AD1 - Accessory box coupling Beech ABS Overlapping SL Standard 20x80
      SL20080AD1
      acc.box coupling SL20080 alu
    • 4
      SL20115A9016 - Trunking adaptor SL 20x80 to EK 40x40 overlapping IP40 IK07 RAL9016
      SL20115A9016
      acc.box coupling SL20115 traffic white
    • 5
      SL20055AD3 - Spacer for slotted panel trunking PVC 20x20mm Ø25mm Black
      SL20055AD3
      acc.box coupling SL20055 mable

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group