The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for resid­en­tial
    • Skirting ducts
    • SL200551
    The Hager SL20055 black trunking base with 30% recycled content streamlines safe cable routing in indoor installations. Measuring 20x55 mm in a 2 m length, it offers two compartments and accommodates up to four Ø11 mm cables (50% fill). Made of PVC with IK07 impact resistance and IP40 protection, it ensures durable, tidy wiring along floors or walls and matches SL Standard and SL Carpet Border 20x55 ranges.
    EAN
    4012740893893
    Packaging
    36 Meters
    • Skirting ducts

    End cap Right SL20051 Pure White RAL9010 IP40 IK07 Overlapping SL 20x50 SL200551

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    End cap Right SL20051 Pure White RAL9010 IP40 IK07 Overlapping SL 20x50

    SL200551

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      55 mm
    • Width
      20 mm
    • Length
      2000 mm
    Equip­ment
    • Number of compart­ments
      2 - 2
    Mater­ials
    • Material
      Polyvinyl­chloride (PVC)
    • Contains recycled material (% of total plastic weight)
      30 %
    • Colour
      Black
    Use condi­tions
    • Oper­ating temper­ature
      5 - 60 °C
    Capa­city
    • Max. number of cables (Ø11mm, 50% filled, without devices)
      4
    • Cable capa­city ø11 mm, 2. chamber
      3
    • Cable capa­city ø11 mm, 1. chamber
      2
    Safety
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP40
    • Related Series
      SL Carpet border 20x55, SL Standard 20x55

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Skirting trunking SL (containing 30% recycled PVC in trunking base only) (English)
    PDF
    383,81 kB
    REACH declaration SL200551
    PDF
    RoHS report SL200551
    PDF

    Downloads

    • Image SL200551  | Hager Africa

      Product Image SL200551

    • Product datasheet

      Image Hager Product data sheet SL200551  | Hager Africa

      Hager Product data sheet SL200551

      Recy30% Trunking base SL20055 black

      PDF
    • Product licence

      Image Product_Licence_NF004_1078_SL  | Hager Africa

      Product_Licence_NF004_1078_SL

      Product licence International 2021-02-12

      PDF
      1,08 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      371,55 kB
    More documentation

    Discover more of this product range

      5
    • 1
      SL2008029016 - Trunking lid PVC 55x20mm 2m Traffic white RAL9016 SL20055
      SL2008029016
      Trunking lid SL20080 traffic white
    • 2
      SL2011549016 - Universal accessory box SL20115 Traffic White IP40 IK07 Standard 60 mm
      SL2011549016
      Internal corner VDI for trunking tehalit.SL 20x115mm traffic white
    • 3
      SL2005529016 - Operating shaft 14x14 mm to 10x10 mm, length 500 mm
      SL2005529016
      Trunking lid SL20055 traffic white
    • 4
      SL20115819016 - T-piece for trunking tehalit.SL 20x55 IP40 IK07 Traffic white RAL9016
      SL20115819016
      Adaptor for trunking SL 20x115mm and EK 40x40mm traffic white
    • 5
      SL20055229016 - DCL ceiling rose for ATHEA trunking IP40 ABS RAL9016 traffic white 60mm
      SL20055229016
      Trunk. lid carpet border SL20055 traffic white

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group