The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for resid­en­tial
    • Skirting ducts
    • M55649010
    EAN
    4012740312660
    Packaging
    5
    • Skirting ducts

    End cap left, SL 20071, pure white M55649010

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    End cap left, SL 20071, pure white

    M55649010

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      70 mm
    • Width
      20 mm
    Mater­ials
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS)
    • Colour
      Pure white
    • RAL code
      9010
    • Treat­ment
      Untreated
    Safety
    • Ingress Protec­tion (IP) class
      IP40
    • Impact resist­ance IK
      IK07
    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Left
    Config­ur­a­tion
    • Over­lap­ping
      Yes
    Equip­ment
    • With carpet border
      No
    • Related Series
      SL 20x70

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Mini-trunking / Skirting trunking / Corner trunking - series ATA - SL - EK (English)
    PDF
    399,87 kB
    REACH declaration M55649010
    PDF
    RoHS report M55649010
    PDF

    Downloads

    • Image M55649010  | Hager Africa

      Product Image M55649010

    • Product datasheet

      Image Hager Product data sheet M55649010  | Hager Africa

      Hager Product data sheet M55649010

      End cap left, SL 20071, pure white

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      371,55 kB
    More documentation

    Discover more of this product range

      5
    • 1
      SL2008029016 - Trunking lid PVC 55x20mm 2m Traffic white RAL9016 SL20055
      SL2008029016
      Trunking lid SL20080 traffic white
    • 2
      SL2011549016 - Universal accessory box SL20115 Traffic White IP40 IK07 Standard 60 mm
      SL2011549016
      Internal corner VDI for trunking tehalit.SL 20x115mm traffic white
    • 3
      SL2005529016 - Operating shaft 14x14 mm to 10x10 mm, length 500 mm
      SL2005529016
      Trunking lid SL20055 traffic white
    • 4
      SL20115819016 - T-piece for trunking tehalit.SL 20x55 IP40 IK07 Traffic white RAL9016
      SL20115819016
      Adaptor for trunking SL 20x115mm and EK 40x40mm traffic white
    • 5
      SL20055229016 - DCL ceiling rose for ATHEA trunking IP40 ABS RAL9016 traffic white 60mm
      SL20055229016
      Trunk. lid carpet border SL20055 traffic white

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group