The Hager SL20080 trunking lid in traffic white (RAL 9016) provides a clean, durable finish for cable management. Made of PVC, it measures 80 mm high x 20 mm wide and comes in 2000 mm lengths. Designed to fit compatible Hager trunking for quick installation, it protects and conceals cables for a neat aesthetic. Version without soft lip, carpet border, or protective film.
EAN
4012740017985
Packaging
36 Meters
Complete your system
Must-have accessories
SL200801
Recy30% Trunking base SL20080 black
Optional accessories
-
Appliance box for skirting duct 2 products available -
Accessory box coupling for skirting duct 1 products available -
Internal corner for skirting duct 1 products available -
External corner for skirting duct 1 products available -
End piece for skirting duct 1 products available -
Transition piece/junction piece for skirting duct 2 products available
Complete your system
Technical properties
Dimensions
-
Height80 mm
-
Width20 mm
-
Length2000 mm
Materials
-
MaterialPolyvinylchloride (PVC)
-
ColourTraffic white
-
RAL code9016
Cover, door
-
Lid with soft lipWithout soft lip
Equipment
-
With carpet borderNo
-
With protective filmNo
Safety
-
Ingress Protection (IP) classIP40
-
Impact resistance IKIK07
Use conditions
-
Operating temperature5 - 60 °C
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation