The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Cable routing and room connec­tion systems
  • Wall trunking solu­tions for resid­en­tial
  • Skirting ducts
  • SL2008089016
  • Cable routing and room connec­tion systems

T-piece for trunking tehalit.SL 20x80mm traffic white SL2008089016

EAN
4012740018067
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

T-piece for trunking tehalit.SL 20x80mm traffic white

SL2008089016

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 3 products available

Referenced by

  • SL20080229016

    Trunk. lid carpet border SL20080 traffic white

    0.00 €  / *
  • SL20080219016

    Trunk. lid w. soft comp.SL20080 p. white

    0.00 €  / *
  • SL2008029016

    Trunking lid SL20080 traffic white

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    95 mm
  • Width
    40 mm
Mater­ials
  • Material
    PC-ABS
  • Colour
    Traffic white
  • RAL code
    9016
Safety
  • Ingress Protec­tion (IP) class
    IP40
  • Impact resist­ance IK
    IK07
  • Related Series
    SL 11x40, SL Carpet border 20x80, SL Softlip 20x80, SL Standard 20x80

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Skirting trunking SL (containing 30% recycled PVC in trunking base only)
PDF
383,81 kB
Hager REACH declaration SL2008089016
PDF
Hager RoHS report SL2008089016
PDF

Downloads

  • Image SL2008089016  | Hager Africa

    Product Image SL2008089016

  • Product datasheet

    Image Hager Product data sheet SL2008089016  | Hager Africa

    Hager Product data sheet SL2008089016

    T-piece for trunking tehalit.SL 20x80mm traffic white

    PDF
  • Product licence

    Image Product_Licence_NF004_1078_SL  | Hager Africa

    Product_Licence_NF004_1078_SL

    Product licence International 2021-02-12

    PDF
    1,08 MB
  • Declaration of conformity

    Image Declaration  | Hager Africa

    Declaration

    Declaration of conformity International 2017-01-13

    PDF
    21,73 kB
    Image EU-Declaration SL T046A FR_EN 26072019  | Hager Africa

    EU-Declaration SL T046A FR_EN 26072019

    Declaration of conformity International 2019-08-23

    PDF
    48,54 kB
More documentation

Discover more of this product range

    5
  • 1
    SL20115A9016 - acc.box coupling SL20115 traffic white
    SL20115A9016
    acc.box coupling SL20115 traffic white
  • 2
    SL20080AD3 - acc.box coupling SL20080 mable
    SL20080AD3
    acc.box coupling SL20080 mable
  • 3
    SL20080AD2 - acc.box coupling SL20080 beech
    SL20080AD2
    acc.box coupling SL20080 beech
  • 4
    SL20055AD3 - acc.box coupling SL20055 mable
    SL20055AD3
    acc.box coupling SL20055 mable
  • 5
    SL20055AD2 - acc.box coupling SL20055 beech
    SL20055AD2
    acc.box coupling SL20055 beech

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group