The Hager SL20055 trunking lid with carpet border in traffic white (RAL9016) delivers a neat, durable finish for floor trunking next to carpeted areas, protecting and concealing cables. PVC construction, 2000 mm length, 20 mm width, 55 mm height. No soft lip. Ensures a clean transition to floor coverings and consistent aesthetics. Quick, secure fit for residential and commercial installations.
EAN
4012740017527
Packaging
36 Meters
DCL ceiling rose for ATHEA trunking IP40 ABS RAL9016 traffic white 60mm SL20055229016
Complete your system
Must-have accessories
SL200551
Recy30% Trunking base SL20055 black
Optional accessories
-
Appliance box for skirting duct 2 products available -
Accessory box coupling for skirting duct 1 products available -
Internal corner for skirting duct 1 products available -
External corner for skirting duct 1 products available -
End piece for skirting duct 1 products available -
Transition piece/junction piece for skirting duct 2 products available
Complete your system
Technical properties
Dimensions
-
Height55 mm
-
Width20 mm
-
Length2000 mm
Materials
-
MaterialPolyvinylchloride (PVC)
-
ColourTraffic white
-
RAL code9016
Cover, door
-
Lid with soft lipWithout soft lip
Equipment
-
With carpet borderYes
-
With protective filmNo
Safety
-
Ingress Protection (IP) classIP40
-
Impact resistance IKIK07
Use conditions
-
Operating temperature5 - 60 °C
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet SL20055229016
Trunk. lid carpet border SL20055 traffic white
PDF -
Product licence
Product_Licence_NF004_1078_SL
Product licence International 2021-02-12
PDF1,08 MB -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF371,55 kB
More documentation