The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for resid­en­tial
    • Skirting ducts
    • M55619010
    The Hager SL 20071 Internal Corner in pure white (RAL 9010) provides a neat 90° transition for SL 20x70 trunking. Moulded ABS with overlapping design ensures clean alignment and cable concealment. The compact 70 x 20 mm piece offers IP40 protection and IK07 impact resistance, delivering durable, safe cable routing for residential and commercial interiors.
    EAN
    4012740312639
    Packaging
    5
    • Skirting ducts

    Empty Accessory Box Aluminium IP40 IK07 47x45mm, 55x20mm M55619010

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Empty Accessory Box Aluminium IP40 IK07 47x45mm, 55x20mm

    M55619010

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Accessories
    • Type of accessory
      Moulded
    Settings
    • Angle range
      90 - 90
    Dimen­sions
    • Height
      70 mm
    • Width
      20 mm
    Mater­ials
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS)
    • Colour
      Pure white
    • RAL code
      9010
    • Treat­ment
      Untreated
    Safety
    • Ingress Protec­tion (IP) class
      IP40
    • Impact resist­ance IK
      IK07
    Config­ur­a­tion
    • Over­lap­ping
      Yes
    • Related Series
      SL 20x70

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Mini-trunking / Skirting trunking / Corner trunking - series ATA - SL - EK (English)
    PDF
    399,87 kB
    REACH declaration M55619010
    PDF
    RoHS report M55619010
    PDF

    Downloads

    • Image M55619010  | Hager Africa

      Product Image M55619010

    • Product datasheet

      Image Hager Product data sheet M55619010  | Hager Africa

      Hager Product data sheet M55619010

      Internal corner, SL 20071, pure white

      PDF
    • Product licence

      Image Product_Licence_NF004_1078_SL  | Hager Africa

      Product_Licence_NF004_1078_SL

      Product licence International 2021-02-12

      PDF
      1,08 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      371,55 kB
    More documentation

    Discover more of this product range

      5
    • 1
      SL20080219011 - Trunking lid SL20055 soft lip 55x20mm L2000 PVC Graphite Black RAL9011
      SL20080219011
      Trunk. lid w. soft comp.SL20080 black
    • 2
      SL20080229016 - Trunk. lid carpet border SL20080 traffic white
      SL20080229016
      Trunk. lid carpet border SL20080 traffic white
    • 3
      SL2005579016 - Trunking joint cover 20x55 mm Aluminium IP40 IK07 Overlapping tehalit.SL
      SL2005579016
      Joint cover for trunking tehalit.SL 20x55mm traffic white
    • 4
      SL2005589016 - End cap for trunking tehalit.SL 20x55mm Traffic white IP40 IK07 Left/Right
      SL2005589016
      T-piece for trunking tehalit.SL 20x55mm traffic white
    • 5
      SL20080219016 - Adaptor for trunking SL 20x55 to EK 40x40 IP40 IK07 RAL9016 overlapping
      SL20080219016
      Trunk. lid w. soft comp.SL20080 p. white

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group