The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for resid­en­tial
    • Skirting ducts
    • M55659010
    EAN
    4012740312677
    VPE
    5 pieces
    • Skirting ducts

    Coupling, SL 20071, pure white M55659010

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Coupling, SL 20071, pure white

    M55659010

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Config­ur­a­tion
    • Over­lap­ping
      Yes
    Dimen­sions
    • Height
      70 mm
    • Width
      20 mm
    Mater­ials
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS)
    • Colour
      Pure white
    • RAL code
      9010
    • Treat­ment
      Untreated
    Safety
    • Ingress Protec­tion (IP) class
      IP40
    • Impact resist­ance IK
      IK07
    • Related Series
      SL 20x70

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - Mini-trunking / Skirting trunking / Corner trunking - series ATA - SL - EK (English)
    PDF
    399,87 kB
    REACH declaration M55659010
    PDF
    RoHS report M55659010
    PDF

    Downloads

    • Image M55659010  | Hager UK

      Product Image M55659010

    • GeneratedProductDatasheet

      Image Hager Product data sheet M55659010  | Hager UK

      Hager Product data sheet M55659010

      Coupling, SL 20071, pure white

      PDF
    • ProductLicence

      Image Product_Licence_NF004_1078_SL  | Hager UK

      Product_Licence_NF004_1078_SL

      Product licence International 2021-02-12

      PDF
      1,08 MB
    • ProductECDeclaration

      Image Declaration of conformity en-GB 2026-08-07  | Hager UK

      Declaration of conformity en-GB 2026-08-07

      PDF
      371,55 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      SL200807D5 - Joint cover for trunking tehalit.SL 20x80mm oak
      SL200807D5
      Joint cover for trunking tehalit.SL 20x80mm oak
    • 2
      SL200803D2 - External corner VDI tehalit.SL 20x80 Maple ABS IP40 IK07 83-135° overlap
      SL200803D2
      External corner VDI for trunking tehalit.SL 20x80mm beech
    • 3
      SL20055819016 - T-piece tehalit.SL 20x55 IP40 IK07 Overlapping Traffic White RAL9016
      SL20055819016
      Adaptor for trunking SL 20x55mm and EK 40x40mm traffic white
    • 4
      SL200554D3 - External corner VDI tehalit.SL 20x80 Aluminium 83-135° IP40 IK07
      SL200554D3
      Internal corner VDI for trunking tehalit.SL 20x55mm mable
    • 5
      SL200553D5 - External corner VDI for trunking tehalit.SL 20x55mm oak
      SL200553D5
      External corner VDI for trunking tehalit.SL 20x55mm oak

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group