The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Cable routing and room connec­tion systems
  • Wall trunking solu­tions for resid­en­tial
  • Skirting ducts
  • M55639010
  • Cable routing and room connec­tion systems

End cap right, SL 20071, pure white M55639010

EAN
4012740312653
Packaging
5

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

End cap right, SL 20071, pure white

M55639010

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 1 products available

Referenced by

  • SL2007109010

    Trunking 20x70, pure white

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    70 mm
  • Width
    20 mm
Mater­ials
  • Material
    Acryloni­trile-Butadiene-Styrene (ABS)
  • Colour
    Pure white
  • RAL code
    9010
Safety
  • Ingress Protec­tion (IP) class
    IP40
  • Impact resist­ance IK
    IK07
  • Related Series
    SL 20x70

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Mini-trunking / Skirting trunking / Corner trunking - series ATA - SL - EK
PDF
399,87 kB
REACH declaration M55639010
PDF
RoHS report M55639010
PDF

Downloads

  • Image M55639010  | Hager Africa

    Product Image M55639010

  • Product datasheet

    Image Hager Product data sheet M55639010  | Hager Africa

    Hager Product data sheet M55639010

    End cap right, SL 20071, pure white

    PDF
  • Declaration of conformity

    Image Declaration  | Hager Africa

    Declaration

    Declaration of conformity International 2017-01-13

    PDF
    21,73 kB
    Image EU-Declaration SL T046A FR_EN 26072019  | Hager Africa

    EU-Declaration SL T046A FR_EN 26072019

    Declaration of conformity International 2019-08-23

    PDF
    48,54 kB
More documentation

Discover more of this product range

    5
  • 1
    SL20115A9016 - acc.box coupling SL20115 traffic white
    SL20115A9016
    acc.box coupling SL20115 traffic white
  • 2
    SL20080AD3 - acc.box coupling SL20080 mable
    SL20080AD3
    acc.box coupling SL20080 mable
  • 3
    SL20080AD2 - acc.box coupling SL20080 beech
    SL20080AD2
    acc.box coupling SL20080 beech
  • 4
    SL20055AD3 - acc.box coupling SL20055 mable
    SL20055AD3
    acc.box coupling SL20055 mable
  • 5
    SL20055AD2 - acc.box coupling SL20055 beech
    SL20055AD2
    acc.box coupling SL20055 beech

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group