The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Modular devices
    • Modular protec­tion and accessories
    • Mini­ature circuit breakers (MCB and MCB Multi­polar)
    • MMN463
    EAN
    3250614354915
    Packaging
    1 Piece
    • Mini­ature circuit breakers (MCB and MCB Multi­polar)

    Magnetic MCB 4P 15kA 63A 400V Zubehörmöglich. Anzeige IEC 947-2 MMN463

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Magnetic MCB 4P 15kA 63A 400V Zubehörmöglich. Anzeige IEC 947-2

    MMN463

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Terminal cover 1 products available
    • AOB type A-HI 2 products available
    • AOB type AC 4 products available
    • AOB type AC/A-SEL 1 products available

    Complete your system

    • Terminal cover
    • AOB type A-HI
    • AOB type AC
    • AOB type AC/A-SEL
    • MZN120

      Terminal shield / screw shield for MCB

      €0.00  / *
    • BDH863

      Earth leakage add-on-block with double output 4P 63A 30mA A high immunity class

      €0.00  / *
    • BFH863

      Earth leakage add-on-block with double output 4P 63A 300mA high immunity class

      €0.00  / *
    • BDC863

      Earth leakage add-on-block with double output 4P 63A 30mA AC class

      €0.00  / *
    • BE464

      Earth leakage add-on block 4P 63A 100mA AC Class

      €0.00  / *
    • BG464

      Earth leakage add-on block 4P 63A 500mA AC Class

      €0.00  / *
    • BFC863

      Earth leakage add-on-block with double output 4P 63A 300mA AC class

      €0.00  / *
    • BR464N

      Earth leakage add-on block 4P 63A 500mA AC S Class

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current
      63 A
    • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
      10 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu AC IEC 60947-2
      15 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      15 kA
    Archi­tec­ture
    • Type of pole
      4P
    • Curve
      Mag
    Capa­city
    • Number of modules
      4
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      2.80 - 2.80 Nm
    • Nominal tight­ening torque down terminal
      2.80 - 2.80 Nm
    • Nominal tight­ening torque
      2.80 - 2.80 Nm
    • Type of bottom connec­tion for modular devices
      bicon­nect
    • Type of top connec­tion for modular devices
      Screw terminal
    • 360° mounting posi­tion possible
      Yes
    Voltage
    • Rated oper­a­tional voltage Ue
      415 - 415 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      6000 V
    Frequency
    • Frequency
      50 - 60 Hz
    Connec­tion
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 35 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 35 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Use condi­tions
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Air humidity protec­tion
      For all climates
    • Oper­ating temper­ature
      -25 - 70 °C
    Power
    • Total power loss under IN
      19.90 W
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    Dimen­sions
    • Height
      83 mm
    • Width
      70 mm
    • Depth
      70 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - MCB 1P 6kA B-16A, 1 module (English)
    PDF
    67,85 MB
    REACH declaration MMN463
    PDF
    Hager RoHS report MMN463
    PDF

    Downloads

    • Image MMN463  | Hager Africa

      Product Image MMN463

    • Product datasheet

      Image Hager Product data sheet MMN463  | Hager Africa

      Hager Product data sheet MMN463

      Magnetic MCB 4P 15kA 63A 400V Zubehörmöglich. Anzeige IEC 947-2

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager Africa

      EU Declaration of Conformity

      Declaration of conformity en-GB 2024-10-02

      PDF
      650,27 kB
      Image UKCA Declaration of Conformity  | Hager Africa

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2024-10-02

      PDF
      653,93 kB
    More documentation

    Discover more of this product range

      5
    • 1
      MCN120A - MCB 1P 6kA C-20A 1M
      MCN120A
      MCB 1P 6kA C-20A 1M
    • 2
      NDN104A - MCB 1P 10kA/15kA D-4A 1M
      NDN104A
      MCB 1P 10kA/15kA D-4A 1M
    • 3
      NDN102A - MCB 1P 10kA/15kA D-2A 1M
      NDN102A
      MCB 1P 10kA/15kA D-2A 1M
    • 4
      NBN410A - MCB 4P 10kA/15kA B-10A 4M
      NBN410A
      MCB 4P 10kA/15kA B-10A 4M
    • 5
      NFN250 - MCB 2P 6/10kA C-50A 2M
      NFN250
      MCB 2P 6/10kA C-50A 2M

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group