The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Cable trunking systems
    • Cable trunking systems - LF
    • LFF71U1109016
    The Hager 60 mm support for LFF40/60110 in traffic white provides secure spacing and mounting for tehalit LF trunking runs and accessories. Finished in RAL 9016, it blends with modern interiors. Robust and easy to fit, it ensures straight alignment, reliable load support, and a neat finish for cable routing in residential and commercial installations.
    EAN
    4012740013581
    Packaging
    1 Piece
    • Cable trunking systems - LF
    • Cable trunking system - LFF
    • See more

    60mm Support for LFF40/60090 RAL9016 Traffic White LFF71U1109016

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    60mm Support for LFF40/60090 RAL9016 Traffic White

    LFF71U1109016

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Junc­tion box for wall duct 1 products available

    Compatible products

    • Referenced by 2 products available

    Complete your system

    • Junc­tion box for wall duct
    • LFF79U

      1 gang insulation box for LFF71U

      €0.00  / *

    Referenced by

    • LFF4011009016

      Trunking LFF 40x110mm with coupling and 2 cable clips traffic white

      €0.00  / *
    • LFF6011009016

      Trunking LFF 60x110mm with coupling and 2 cable clips traffic white

      €0.00  / *

    Technical properties

    Mater­ials
    • RAL code
      9016
    • Colour
      Traffic white
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS)
    • Product colour
      Traffic white
    • Treat­ment
      Untreated
    Safety
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP40
    Compat­ib­ility
    • Device install­a­tion compat­ible format
      Standard 60 mm
    Dimen­sions
    • Height
      60 mm
    • Number of units
      1
    • Width
      110 mm
    Config­ur­a­tion
    • Over­lap­ping
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - Distribution trunking - series LFF (english)
    PDF
    383,26 kB
    REACH declaration LFF71U1109016
    PDF
    RoHS report LFF71U1109016
    PDF

    Downloads

    • Image LFF71U1109016  | Hager Africa

      Product Image LFF71U1109016

    • Product datasheet

      Image Hager Product data sheet LFF71U1109016  | Hager Africa

      Hager Product data sheet LFF71U1109016

      60 mm support for LFF40/60110 traffic white

      PDF
    • Product licence

      Image Product_Licence_NF004_1074_LFF  | Hager Africa

      Product_Licence_NF004_1074_LFF

      Product licence International 2021-02-12

      PDF
      1,52 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      334,89 kB
    More documentation

    Discover more of this product range

      5
    • 1
      LFF3006007030 - Liféa trunking 40x40 PVC 2m Stone Grey IP40 IK07 pre-equipped couplers
      LFF3006007030
      Liféa trunking 30x57 with coupling and 2 cable retainer, grey
    • 2
      LFF3004509016 - Endcap halogen-free for trunking LFF 30x30mm IK07 traffic white RAL9016
      LFF3004509016
      Trunking with coupling tehalit.LFF 30x45mm traffic white
    • 3
      LFF60J9016 - Document holder DIN A4 transparent adhesive light grey plastic
      LFF60J9016
      Joint cover for base LF/LFF height 30/40/60mm traffic white
    • 4
      LFF6011007030 - Liféa trunking 60x110 with coupling and  2 cable retainer, grey
      LFF6011007030
      Liféa trunking 60x110 with coupling and 2 cable retainer, grey
    • 5
      LFF3003009016 - Trunking LFF PVC 20x36mm IP40 IK07 RAL9016 2m length 1 partition
      LFF3003009016
      Trunking with coupling tehalit.LFF 30x30mm traffic white

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group