The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 160 A
    • vega D
    • FV62A
    The Hager VegaD surface enclosure IP55 (1100x550x275 mm) delivers robust indoor distribution for commercial/industrial use. Rated 160 A, it offers 6 rows/4 rails for 96 modules (+2 rows to complete) across 24 width units. Class II insulation, IK10 impact resistance and sealed design boost safety. Features a single opaque door with pivoted lever, special-tool access, 4 conduit inlets, and an earthing terminal block.
    EAN
    3250612720064
    Packaging
    1 Piece
    • vega D

    Surface enclosure VegaD IP55 Cl II IK10 7 rows 120 modules 160A 1250x550x275 FV62A

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Surface enclosure VegaD IP55 Cl II IK10 7 rows 120 modules 160A 1250x550x275

    FV62A

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

  • See more (17)
    • Insert for lock system 2 products available
    • Docu­ment holder 2 products available
    • Cable gland 5 products available
    • Distrib­utor assembly for serial built-in device 1 products available
    • Cover strip 1 products available
    • Lock system 4 products available

    Complete your system

    • Insert for lock system
    • Docu­ment holder
    • Cable gland
    • Distrib­utor assembly for serial built-in device
    • Cover strip
    • Lock system
    • Key for enclos­ures/cab­inets
    • Accessor­ies/s­pare parts for terminals
    • FZ517

      Key lock insert, Quadro5, 6 mm

      €0.00  / *
    • FZ515

      Key lock insert, Quadro5, 8 mm

      €0.00  / *
    • FZ794

      Document holder, transparent, DIN A4, adhesive

      €0.00  / *
    • FZ795D

      Document holder, Univers

      €0.00  / *
    • VZ016M

      Cable gland, vector, IP65, M16, plastic

      €0.00  / *
    • VZ020M

      Cable gland, vector, IP65, M20, plastic

      €0.00  / *
    • VZ025M

      Cable gland, vecor, IP65, M25, plastic

      €0.00  / *
    • VZ032M

      Cable gland, vector, IP65, M32, plastic

      €0.00  / *
    • VZ040M

      Cable gland, vector, IP65, M40, plastic

      €0.00  / *
    • UD22C2

      Kit, universN, 300x500mm, with mounting plate perforated adjustable

      €0.00  / *
    • JP002

      Cover strip, universal, 24 Modules, RAL 9011

      €0.00  / *
    • FZ502

      Lock, univers, triangular 7mm, with 1 key

      €0.00  / *
    • FZ501

      Lock, univers, double-bit 3mm, with 1 key, for enclosures FA / FT / FG

      €0.00  / *
    • FZ527

      Lock, univers, big T-handle, with lock-Nr. E455 with 2 keys for encl. IP5-6

      €0.00  / *
    • FZ526

      Lock, univers, big T-handle, with lock-Nr. E405 with 2 keys for encl. IP5-6

      €0.00  / *
    • FZ850

      Key lock insert, Orion.Plus

      €0.00  / *
    • VZ710

      Terminal base, golf, VB FD, accessory, for QC terminal

      €0.00  / *

    Technical properties

    Connec­tion
    • Number of conduit inlets
      4
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      160 A
    Equip­ment
    • Number of rails
      4
    • Number of rows
      6
    • With lock
      No
    • Has neutral terminal block
      No
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      96
    Dimen­sions
    • Height
      1100 mm
    • Width
      550 mm
    • Depth
      275 mm
    • Number of width units
      24
    Cover, door
    • Number of cabinet doors
      1
    • Type of handle
      Pivoted lever
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Single door
    Mater­ials
    • Material
      Metal, Plastic
    • RAL code
      9010
    • Colour
      Pure white
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK10
    • Ingress Protec­tion (IP) class
      IP55
    • Locking type
      Special tool

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (English )
    PDF
    25,24 MB
    REACH declaration FV62A
    PDF
    Hager RoHS report FV62A
    PDF

    Downloads

    • Image FV62A  | Hager Africa

      Product Image FV62A

    • Product datasheet

      Image Hager Product data sheet FV62A  | Hager Africa

      Hager Product data sheet FV62A

      Surface enclosure, VegaD IP55, 1100x550x275mm, 96 modules + 2 rows to complete

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-10-11

      PDF
      190,72 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FZ794 - Corner mount bracket for motion detector EE841/861/871 Anthracite
      FZ794
      Document holder, transparent, DIN A4, adhesive
    • 2
      TN822 - Insulated phase busbar 3P 63A fork 10mm² for 2 motor starters 230-400V 5M
      TN822
      Telephone cable, RJ45/RJ11, 0, 5m
    • 3
      FZ502 - Lock, univers, triangular 7mm, with 1 key
      FZ502
      Lock, univers, triangular 7mm, with 1 key
    • 4
      FD02K2 - Golf cover 4-row 72M IP40 Pure White for VS418
      FD02K2
      Kit, NewVegaD, 300x500mm, for MCCB H3+ 250A (In 160A)+ add-on
    • 5
      FD03Z1 - Universal bracket Quadro5 W185 mm Hot-dip galvanised steel
      FD03Z1
      Kit, NewVegaD, 450x500mm, for tarif bleu triphasé

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group