The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 160 A
    • vega
    • TN822
    The Hager RJ45/RJ11 0.5 m telephone patch cable ensures reliable connection between RJ45 network outlets and RJ11 telephone devices. Ideal for voice applications in residential and small offices, it offers clean, secure signal transfer and easy plug-and-play setup. Its compact 0.5 m length minimizes clutter in cabinets and wall boxes, while robust RJ45 terminations ensure lasting performance.
    EAN
    3250615948229
    Packaging
    1 Piece
    • vega D
    • vega
    • See more

    Insulated phase busbar 3P 63A fork 10mm² for 2 motor starters 230-400V 5M TN822

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Insulated phase busbar 3P 63A fork 10mm² for 2 motor starters 230-400V 5M

    TN822

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connec­tion
    • Connect­or/plug type 2
      RJ45
    Dimen­sions
    • Length
      150 mm
    Equip­ment
    • Type of cable
      RJ45/R45 patch cable

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration TN822
    PDF
    RoHS report TN822
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet TN822  | Hager Africa

      Hager Product data sheet TN822

      Telephone cable, RJ45/RJ11, 0,5m

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2024-10-17  | Hager Africa

      Declaration of conformity en-GB 2024-10-17

      PDF
      171,64 kB
      Image EU Declaration of Conformity  | Hager Africa

      EU Declaration of Conformity

      Declaration of conformity en-GB, fr-FR 2024-11-28

      PDF
      165,55 kB
    More documentation

    Discover more of this product range

      5
    • 1
      TN003S - RJ45 connectors cat.6 UTP + support
      TN003S
      RJ45 connectors cat.6 UTP + support
    • 2
      TN713 - 4 RJ45 patch cables cat.6 S/FTP,0.5m
      TN713
      4 RJ45 patch cables cat.6 S/FTP, 0.5m
    • 3
      TN714 - RJ45 patch cable Cat.6 S/FTP, 1m
      TN714
      RJ45 patch cable Cat.6 S/FTP, 1m
    • 4
      TN010S - Coax Modul F/F
      TN010S
      Coax Modul F/F
    • 5
      VZ041VB - IP41 kit,vega,slider with load attachment plate,roof,seal,RAL9010
      VZ041VB
      IP41 kit, vega, slider with load attachment plate, roof, seal, RAL9010

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group