The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 160 A
    • vega D
    • FD03Z1
    The Hager NewVegaD kit 450x500 mm for three-phase “tarif bleu” installations provides a robust enclosure for metering and distribution. With 450 mm height, 500 mm width and 147 mm depth, it offers compact integration in panels. Made of durable metal and plastic, it ensures reliable mounting and protection of equipment in residential or small commercial setups.
    EAN
    3250617860574
    VPE
    1 piece
    • vega D

    Universal bracket Quadro5 W185 mm Hot-dip galvanised steel FD03Z1

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Universal bracket Quadro5 W185 mm Hot-dip galvanised steel

    FD03Z1

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Dimen­sions
    • Height
      450 mm
    • Width
      500 mm
    • Depth
      147 mm
    Mater­ials
    • Material
      Metal, Plastic

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration FD03Z1
    PDF
    RoHS report FD03Z1
    PDF

    Downloads

    • Image FD03Z1  | Hager UK

      Product Image FD03Z1

    • GeneratedProductDatasheet

      Image Hager Product data sheet FD03Z1  | Hager UK

      Hager Product data sheet FD03Z1

      Kit, NewVegaD, 450x500mm, for tarif bleu triphasé

      PDF
    • ProductManuals

      Image Technical manual for New VegaD enclosures  | Hager UK

      Technical manual for New VegaD enclosures

      Surface, flush boards and accessories (FR)

      PDF
      11,49 MB
      Image Technical manual for New VegaD enclosures  | Hager UK

      Technical manual for New VegaD enclosures

      Surface, flush boards and accessories (EN)

      PDF
      11,76 MB
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2022-10-11

      PDF
      190,72 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      FZ794 - Corner mount bracket for motion detector EE841/861/871 Anthracite
      FZ794
      Document holder, transparent, DIN A4, adhesive
    • 2
      TN822 - Insulated phase busbar 3P 63A fork 10mm² for 2 motor starters 230-400V 5M
      TN822
      Telephone cable, RJ45/RJ11, 0, 5m
    • 3
      TN003S - RJ45 connectors cat.6 UTP + support
      TN003S
      RJ45 connectors cat.6 UTP + support
    • 4
      TN713 - 4 RJ45 patch cables cat.6 S/FTP,0.5m
      TN713
      4 RJ45 patch cables cat.6 S/FTP, 0.5m
    • 5
      TN714 - RJ45 patch cable Cat.6 S/FTP, 1m
      TN714
      RJ45 patch cable Cat.6 S/FTP, 1m

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group