The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Distri­bu­tion systems
  • Small distri­bu­tion boards up to 160 A
  • vega D
  • UD22C2
  • Distri­bu­tion systems

Kit,universN,300x500mm, with mounting plate perforated adjustable UD22C2

EAN
3250616141421
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Kit,universN,300x500mm, with mounting plate perforated adjustable

UD22C2

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 6 products available

Referenced by

  • FV72A

    Surface enclosure, VegaD IP55, 1250x550x275mm, 120 modules + 2 rows to complete

    0.00 €  / *
  • FV62A

    Surface enclosure, VegaD IP55, 1100x550x275mm, 96 modules + 2 rows to complete

    0.00 €  / *
  • FV52A

    Surface enclosure, VegaD IP55, 950x550x275mm, 72 modules + 2 rows to complete

    0.00 €  / *
  • FV42A

    Surface enclosure, VegaD IP55, 800x550x275mm, 48 modules + 2 rows to complete

    0.00 €  / *
  • FV32A

    Surface enclosure, VegaD IP55, 650x550x275mm, 24 modules + 2 rows to complete

    0.00 €  / *
  • FV22A

    Surface enclosure, VegaD IP55, 500x550x275mm, with 2 rows to complete

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    300 mm
  • Width
    500 mm
  • Depth
    110 mm
Equip­ment
  • Number of rows
    2
Mater­ials
  • Material
    Plastic
  • RAL code
    9010

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

FWB enclosure,UNIVERS range, 5-rows 180 modules
PDF
49,47 MB
Hager REACH declaration UD22C2
PDF
Hager RoHS report UD22C2
PDF

Downloads

  • Image UD22C2  | Hager Africa

    Product Image UD22C2

  • Product datasheet

    Image undefined  | Hager Africa

    undefined

    PDF
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager Africa

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-03-14

    PDF
    684,89 kB
    Image EU Declaration of Conformity  | Hager Africa

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-03-14

    PDF
    717,48 kB
More documentation

Discover more of this product range

    5
  • 1
    FD72TN - Glazed door, NewVegaD, 1150x500mm, for 7-rows enclosure
    FD72TN
    Glazed door, NewVegaD, 1150x500mm, for 7-rows enclosure
  • 2
    FD72PN - Plain door, NewVegaD, 1150x500mm, for 7-rows enclosure
    FD72PN
    Plain door, NewVegaD, 1150x500mm, for 7-rows enclosure
  • 3
    FD62TN - Glazed door, NewVegaD, 1000x500mm, for 6-rows enclosure
    FD62TN
    Glazed door, NewVegaD, 1000x500mm, for 6-rows enclosure
  • 4
    FD62PN - Plain door, NewVegaD, 1000x500mm, for 6-rows enclosure
    FD62PN
    Plain door, NewVegaD, 1000x500mm, for 6-rows enclosure
  • 5
    FD52TN - Glazed door, NewVegaD, 850x500mm, for 5-rows enclosure
    FD52TN
    Glazed door, NewVegaD, 850x500mm, for 5-rows enclosure

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group