The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 160 A
    • vega D
    • FU62GN
    The Hager NewVegaD flush-mounted enclosure provides 144 modules over 6 rows and 2-section width, ideal for large residential or commercial distribution. Size 1137x600x182 mm, rated 160 A. Safety features include IP30, Class II insulation and IK07 impact resistance. Supplied empty with 2 flange openings for easy cabling. No door, indoor use only. Durable powder-coated metal/plastic, pure white RAL9010 finish.
    EAN
    3250612710997
    Packaging
    1 Piece
    • vega D

    Enclosure NewVegaD flush-mounted 120 modules IP30 Class II 987x600x182 FU62GN

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Enclosure NewVegaD flush-mounted 120 modules IP30 Class II 987x600x182

    FU62GN

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

  • See more (26)
    • Gland plate for enclosure 4 products available
    • Cover for distri­bu­tion board 3 products available
    • Mounting plate for distri­bu­tion board 4 products available
    • Common Accessories 3 products available
    • Distrib­utor assembly switch 2 products available
    • Separ­a­tion plate for meter/dis­tri­bu­tion boards 1 products available

    Complete your system

    • Gland plate for enclosure
    • Cover for distri­bu­tion board
    • Mounting plate for distri­bu­tion board
    • Common Accessories
    • Distrib­utor assembly switch
    • Separ­a­tion plate for meter/dis­tri­bu­tion boards
    • Distrib­utor assembly terminal blocks
    • Door/­op­er­ating panel
    • Cover­/in­fill panel/iden­ti­fic­a­tion strip
    • Distrib­utor assembly for serial built-in device
    • Distrib­utor assembly with main switch
    • Expan­sion pack­ages
    • Compon­ents for wiring, cable entry and cable fixing
    • FD00P3

      Cable entry plate, NewVegaD, top/bottom, rectangular with round knock-outs

      €0.00  / *
    • FD00P2

      Cable entry plate, NewVegaD, top/bottom, rectangular with 2 flanges IP41

      €0.00  / *
    • FD00P1

      Cable entry plate, NewVegaD, top/bottom, rectangular

      €0.00  / *
    • VZ741

      Rear cable entry flange IP41 for NewVegaD and Univers FW boards

      €0.00  / *
    • FD00C3

      Cover, NewVegaD, 300x500mm, plain+slotted

      €0.00  / *
    • FD00C2

      Cover, NewVegaD, 300x500mm, plain

      €0.00  / *
    • FD00C5

      Cover, NewVegaD, 150x500mm, plain

      €0.00  / *
    • FD00M4

      Mounting plate, NewVegaD, 150x440x2mm, for mounting rail upright

      €0.00  / *
    • FD00M2

      Mounting plate, NewVegaD, 300x440x2mm, for mounting rail upright

      €0.00  / *
    • FD00M3

      Perforated plate, NewVegaD, 150x440x1, 2mm, for mounting rail upright

      €0.00  / *
    • FD00M1

      Perforated plate, NewVegaD, 225x440x1, 2mm, for mounting rail upright

      €0.00  / *
    • FD00B2

      Kit, NewVegaD, with 10 cable brackets for flush enclosure

      €0.00  / *
    • FD00T2

      Slotted trunking, NewVegaD, 80x30mm, lightgrey, horizontal, halogen-free

      €0.00  / *
    • FD00H2

      Kit with 2 DIN rail holders for NewVegaD enclosure

      €0.00  / *
    • FD01K1

      Kit, NewVegaD, 150x500mm, 1-row for MCCB 160A

      €0.00  / *
    • FD02V2

      Kit, NewVegaD, for change over switch 160A

      €0.00  / *
    • FD00A4

      Partition plate, NewVegaD, horizontal, flush high-depth 180mm

      €0.00  / *
    • KJ160A

      Brass busbar terminal 160A, 4pole, 1x 25-70² / 3x 10-35² / 8x 2, 5-25² per pole

      €0.00  / *
    • FD01A2

      Kit, NewVegaD, 150x500mm, with depth-adjustable DIN rail and plain cover

      €0.00  / *
    • FD62TN

      Glazed door, NewVegaD, 1000x500mm, for 6-rows enclosure

      €0.00  / *
    • FD62PN

      Plain door, NewVegaD, 1000x500mm, for 6-rows enclosure

      €0.00  / *
    • FD00A1

      Label strips Kit, NewVegaD, 10 pieces, 24 modules width

      €0.00  / *
    • FD01A1

      Kit, NewVegaD, 150x500mm, for rail-mouted devices, 1x24 modules

      €0.00  / *
    • FD03Z1

      Kit, NewVegaD, 450x500mm, for tarif bleu triphasé

      €0.00  / *
    • FD00T1

      Slotted trunking 80x30 grey horizontal NewVegaD

      €0.00  / *
    • FD00F3

      Cable strain relief bar 24 modules width for NewVegaD

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      1137 mm
    • Width
      600 mm
    • Depth
      182 mm
    • Thick­ness of side­wall
      1 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP30
    • Protec­tion class
      Isol­a­tion class II
    • Locking type
      Without lock
    • Impact resist­ance IK
      IK07
    Equip­ment
    • Number of section in width
      2
    • Number of flange plate open­ings
      2
    • Number of rows
      6
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    • Suit­able for outdoor usage
      No
    Mater­ials
    • Colour
      Pure white
    • RAL code
      9010
    • Treat­ment
      Powder coated
    • Material
      Metal, Plastic
    Cover, door
    • Number of cabinet doors
      0
    • Door/­cover is trans­parent
      No
    Elec­tric current
    • Rated current IN
      160 A

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration FU62GN
    PDF
    RoHS report FU62GN
    PDF

    Downloads

    • Image FU62GN  | Hager Africa

      Product Image FU62GN

    • Product datasheet

      Image Hager Product data sheet FU62GN  | Hager Africa

      Hager Product data sheet FU62GN

      Enclosure, NewVegaD, 1137x550x182mm, 144 modules, flush-mounted, empty

      PDF
    • Handbook

      Image Technical manual for New VegaD enclosures  | Hager Africa

      Technical manual for New VegaD enclosures

      Surface, flush boards and accessories (FR)

      PDF
      11,49 MB
      Image Technical manual for New VegaD enclosures  | Hager Africa

      Technical manual for New VegaD enclosures

      Surface, flush boards and accessories (EN)

      PDF
      11,76 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-10-11

      PDF
      190,72 kB
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      FZ794 - Corner mount bracket for motion detector EE841/861/871 Anthracite
      FZ794
      Document holder, transparent, DIN A4, adhesive
    • 2
      TN822 - Insulated phase busbar 3P 63A fork 10mm² for 2 motor starters 230-400V 5M
      TN822
      Telephone cable, RJ45/RJ11, 0, 5m
    • 3
      FZ501 - Lock, univers, double-bit  3mm, with 1 key, for enclosures FA / FT / FG
      FZ501
      Lock, univers, double-bit 3mm, with 1 key, for enclosures FA / FT / FG
    • 4
      FZ502 - Lock, univers, triangular 7mm, with 1 key
      FZ502
      Lock, univers, triangular 7mm, with 1 key
    • 5
      FZ526 - Lock, univers, big T-handle, with lock-Nr. E405 with 2 keys for encl. IP5-6
      FZ526
      Lock, univers, big T-handle, with lock-Nr. E405 with 2 keys for encl. IP5-6

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group