The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 160 A
    • vega D
    • FD00B2
    The Hager NewVegaD kit with 10 cable brackets streamlines cable management in flush enclosures. It secures and routes conductors for a tidy, reliable installation, speeding assembly and maintenance. Compatible with NewVegaD flush panels, in jet black (RAL 9005) for a discreet finish—ideal for residential and commercial boards.
    EAN
    3250617860390
    VPE
    1 piece
    • vega D

    Hinge Quadro.system Steel 2-piece set FD00B2

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Hinge Quadro.system Steel 2-piece set

    FD00B2

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Mater­ials
    • Colour
      Jet black
    • RAL code
      9005

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - Encl., NewVegaD, 900x550x193mm, 120 mod. (English)
    PDF
    472,28 kB
    REACH declaration FD00B2
    PDF
    RoHS report FD00B2
    PDF

    Downloads

    • Image FD00B2  | Hager UK

      Product Image FD00B2

    • GeneratedProductDatasheet

      Image Hager Product data sheet FD00B2  | Hager UK

      Hager Product data sheet FD00B2

      Kit, NewVegaD, with 10 cable brackets for flush enclosure

      PDF
    • ProductManuals

      Image Technical manual for New VegaD enclosures  | Hager UK

      Technical manual for New VegaD enclosures

      Surface, flush boards and accessories (FR)

      PDF
      11,49 MB
      Image Technical manual for New VegaD enclosures  | Hager UK

      Technical manual for New VegaD enclosures

      Surface, flush boards and accessories (EN)

      PDF
      11,76 MB
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2022-10-11

      PDF
      190,72 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      FZ794 - Corner mount bracket for motion detector EE841/861/871 Anthracite
      FZ794
      Document holder, transparent, DIN A4, adhesive
    • 2
      TN822 - Insulated phase busbar 3P 63A fork 10mm² for 2 motor starters 230-400V 5M
      TN822
      Telephone cable, RJ45/RJ11, 0, 5m
    • 3
      TN003S - RJ45 connectors cat.6 UTP + support
      TN003S
      RJ45 connectors cat.6 UTP + support
    • 4
      TN713 - 4 RJ45 patch cables cat.6 S/FTP,0.5m
      TN713
      4 RJ45 patch cables cat.6 S/FTP, 0.5m
    • 5
      TN714 - RJ45 patch cable Cat.6 S/FTP, 1m
      TN714
      RJ45 patch cable Cat.6 S/FTP, 1m

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group