The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 160 A
    • vega D
    • FD02V2
    The Hager NewVegaD kit for 160A changeover switch provides a ready-to-install enclosure for reliable transfer switching in residential or light commercial installations. Featuring 1 DIN rail and a supplied cover, it ensures safe, tidy wiring and protection. Compact at 300×500×147 mm to optimize panel space, and finished in RAL 9010 for a clean, consistent look.
    EAN
    3250617860741
    Packaging
    1 Piece
    • vega D

    Orion.Plus Steel Inner Door 1050x250 IP55 Galvanised Light Grey FD02V2

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Orion.Plus Steel Inner Door 1050x250 IP55 Galvanised Light Grey

    FD02V2

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      300 mm
    • Width
      500 mm
    • Depth
      147 mm
    Equip­ment
    • Number of rails
      1
    Scope of delivery
    • With cover
      Yes
    Mater­ials
    • RAL code
      9010

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Encl., NewVegaD, 900x550x193mm, 120 mod. (English)
    PDF
    472,28 kB
    REACH declaration FD02V2
    PDF
    RoHS report FD02V2
    PDF

    Downloads

    • Image FD02V2  | Hager Africa

      Product Image FD02V2

    • Product datasheet

      Image Hager Product data sheet FD02V2  | Hager Africa

      Hager Product data sheet FD02V2

      Kit, NewVegaD, for change over switch 160A

      PDF
    • Installation manual

      Image Installation manual International 2026-07-27  | Hager Africa

      Installation manual International 2026-07-27

      PDF
      843,24 kB
    • Handbook

      Image Technical manual for New VegaD enclosures  | Hager Africa

      Technical manual for New VegaD enclosures

      Surface, flush boards and accessories (FR)

      PDF
      11,49 MB
      Image Technical manual for New VegaD enclosures  | Hager Africa

      Technical manual for New VegaD enclosures

      Surface, flush boards and accessories (EN)

      PDF
      11,76 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-10-11

      PDF
      190,72 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FZ794 - Corner mount bracket for motion detector EE841/861/871 Anthracite
      FZ794
      Document holder, transparent, DIN A4, adhesive
    • 2
      TN822 - Insulated phase busbar 3P 63A fork 10mm² for 2 motor starters 230-400V 5M
      TN822
      Telephone cable, RJ45/RJ11, 0, 5m
    • 3
      FZ502 - Lock, univers, triangular 7mm, with 1 key
      FZ502
      Lock, univers, triangular 7mm, with 1 key
    • 4
      FD02K2 - Golf cover 4-row 72M IP40 Pure White for VS418
      FD02K2
      Kit, NewVegaD, 300x500mm, for MCCB H3+ 250A (In 160A)+ add-on
    • 5
      FD03Z1 - Universal bracket Quadro5 W185 mm Hot-dip galvanised steel
      FD03Z1
      Kit, NewVegaD, 450x500mm, for tarif bleu triphasé

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group