The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 160 A
    • vega D
    • FD00M4
    The Hager NewVegaD mounting plate for rail uprights provides a sturdy, corrosion-resistant base for organizing devices in NewVegaD enclosures. Made of hot-dip galvanized steel, 2 mm thick, it ensures rigidity and long-term durability. Sized H 140 mm x W 434 mm x D 2 mm, it enables quick, secure mounting of rails and accessories for neat, reliable residential or commercial panel assemblies.
    EAN
    3250617860642
    Packaging
    1 Piece
    • vega D

    Slotted trunking NewVegaD 80x30mm Halogen-free Horizontal Light grey RAL7035 FD00M4

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Slotted trunking NewVegaD 80x30mm Halogen-free Horizontal Light grey RAL7035

    FD00M4

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      140 mm
    • Width
      434 mm
    • Depth
      2 mm
    Mater­ials
    • Material
      Steel
    • Treat­ment
      Hot-dip galvan­ised

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration FD00M4
    PDF
    RoHS report FD00M4
    PDF

    Downloads

    • Image FD00M4  | Hager Africa

      Product Image FD00M4

    • Product datasheet

      Image Hager Product data sheet FD00M4  | Hager Africa

      Hager Product data sheet FD00M4

      Mounting plate, NewVegaD, 150x440x2mm, for mounting rail upright

      PDF
    • Handbook

      Image Technical manual for New VegaD enclosures  | Hager Africa

      Technical manual for New VegaD enclosures

      Surface, flush boards and accessories (FR)

      PDF
      11,49 MB
      Image Technical manual for New VegaD enclosures  | Hager Africa

      Technical manual for New VegaD enclosures

      Surface, flush boards and accessories (EN)

      PDF
      11,76 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-10-11

      PDF
      190,72 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FD00P3 - NewVegaD kit 2 side cable entry plates, square up to M40 for FD
      FD00P3
      Cable entry plate, NewVegaD, top/bottom, rectangular with round knock-outs
    • 2
      VZ741 - Rear cable entry flange IP41 for NewVegaD and Univers FW boards
      VZ741
      Rear cable entry flange IP41 for NewVegaD and Univers FW boards
    • 3
      FD00P1 - Cable entry plate NewVegaD top/bottom rectangular 2 flanges IP41 Plastic
      FD00P1
      Cable entry plate, NewVegaD, top/bottom, rectangular
    • 4
      FD00P2 - Cable entry plate NewVegaD top/bottom round knock-outs 460x113x20 mm RAL9010
      FD00P2
      Cable entry plate, NewVegaD, top/bottom, rectangular with 2 flanges IP41
    • 5
      TN714 - RJ45 patch cable Cat.6 S/FTP, 1m
      TN714
      RJ45 patch cable Cat.6 S/FTP, 1m

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group