The Hager NewVegaD kit 150x500 mm for rail-mounted devices offers a 1-row, 24-module capacity to organize and protect circuits in residential and light commercial boards. With 150 mm height, 500 mm width and 147 mm depth, it saves space in the panel. Pure white RAL9010 finish ensures clean aesthetics and easy integration. Designed for quick modular assembly and tidy wiring.
EAN
3250617860505
Packaging
1 Piece
Complete your system
Optional accessories
-
Expansion packages 1 products available -
Cover/infill panel/identification strip 1 products available
Compatible products
-
Referenced by 28 products available
Complete your system
Referenced by
Technical properties
Dimensions
-
Height150 mm
-
Width500 mm
-
Depth147 mm
Equipment
-
Number of rows1
Capacity
-
Number of modules24
Materials
-
RAL code9010
-
Product colourPure white
Internal use only
-
Number of 75 mm steps in height per distribution panel2
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet FD01A1
Kit, NewVegaD, 150x500mm, for rail-mouted devices, 1x24 modules
PDF -
Handbook
Technical manual for New VegaD enclosures
Surface, flush boards and accessories (FR)
PDF11,49 MB
Technical manual for New VegaD enclosures
Surface, flush boards and accessories (EN)
PDF11,76 MB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-10-11
PDF190,72 kB
More documentation