Enclosure, NewVegaD, 1050x550x193mm, 144 modules, surface-mounted, empty FD62GN
EAN
3250612548545
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Distributor assembly terminal blocks 3 products available -
Gland plate for enclosure 5 products available -
Cover for distribution board 3 products available -
DIN rail 1 products available -
Cover/infill panel/identification strip 1 products available -
Distributor assembly switch 2 products available
Complete your system
Technical properties
Dimensions
-
Height1050 mm
-
Width550 mm
-
Depth193 mm
-
Thickness of sidewall1 mm
Safety
-
Ingress Protection (IP) classIP30
-
Protection classIsolation class II
-
Locking typeWithout lock
-
Impact resistance IKIK07
Equipment
-
Number of flange plate openings2
-
Number of rows6
Installation, mounting
-
Mounting onSurface mounting
-
Suitable for outdoor usageNo
Materials
-
ColourPure white
-
RAL code9010
-
TreatmentPowder coated
-
MaterialMetal, Plastic
Cover, door
-
Number of cabinet doors0
-
Door/cover is transparentNo
Electric current
-
Rated current160 A
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet FD62GN
Enclosure, NewVegaD, 1050x550x193mm, 144 modules, surface-mounted, empty
PDF -
Handbook
Handbook en-GB 2023-07-07
PDF11,76 MB
Handbook fr-FR 2023-09-11
PDF11,49 MB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-10-11
PDF190,72 kB
More documentation