The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 160 A
    • vega D
    • FD00A3
    EAN
    3250617860376
    Packaging
    1 Piece
    • vega D

    Partition plate, NewVegaD, for surface enclosure, horizontal FD00A3

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Partition plate, NewVegaD, for surface enclosure, horizontal

    FD00A3

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      9 mm
    • Width
      535 mm
    • Depth
      127 mm
    Mater­ials
    • Material
      Plastic
    • Treat­ment
      Varnished

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Encl., NewVegaD, 900x550x193mm, 120 mod. (English)
    PDF
    472,28 kB
    REACH declaration FD00A3
    PDF
    RoHS report FD00A3
    PDF

    Downloads

    • Image FD00A3  | Hager Africa

      Product Image FD00A3

    • Product datasheet

      Image Hager Product data sheet FD00A3  | Hager Africa

      Hager Product data sheet FD00A3

      Partition plate, NewVegaD, for surface enclosure, horizontal

      PDF
    • Handbook

      Image Technical manual for New VegaD enclosures  | Hager Africa

      Technical manual for New VegaD enclosures

      Surface, flush boards and accessories (FR)

      PDF
      11,49 MB
      Image Technical manual for New VegaD enclosures  | Hager Africa

      Technical manual for New VegaD enclosures

      Surface, flush boards and accessories (EN)

      PDF
      11,76 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-10-11

      PDF
      190,72 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FD00P2 - Cable entry plate NewVegaD top/bottom round knock-outs 460x113x20 mm RAL9010
      FD00P2
      Cable entry plate, NewVegaD, top/bottom, rectangular with 2 flanges IP41
    • 2
      FD00C4 - Accessory box coupling SL20080 Aluminium, Overlapping, SL Standard 20x80
      FD00C4
      Cover, NewVegaD, 150x500mm, slotted, 1x24 modules
    • 3
      VZ741 - Rear cable entry flange IP41 for NewVegaD and Univers FW boards
      VZ741
      Rear cable entry flange IP41 for NewVegaD and Univers FW boards
    • 4
      FD00P1 - Cable entry plate NewVegaD top/bottom rectangular 2 flanges IP41 Plastic
      FD00P1
      Cable entry plate, NewVegaD, top/bottom, rectangular
    • 5
      FD00P4 - Top & bottom plain plate Quadro.Plus 900x400x18 mm Steel Pure white
      FD00P4
      Kit, NewVegaD, with 2 side cable entry plates, square until M40, for FD…

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group