The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 160 A
    • vega D
    • FU32DN
    The Hager NewVegaD flush-mounted distribution enclosure provides 72 modules over 3 rows/rails for comprehensive residential or light commercial setups. Rated 160A with IP30, IK07, Class II for safe, robust indoor use. Compact 687x600x150 mm (built-in 687x550x110) with single opaque door in RAL9010. Includes 4 conduit inlets and a 2-section layout for neat, scalable installations.
    EAN
    3250612710720
    Packaging
    1 Piece
    • vega D

    Enclosure NewVegaD flush-mounted 96 modules 4-row 160A IP30 837x550x182 FU32DN

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Enclosure NewVegaD flush-mounted 96 modules 4-row 160A IP30 837x550x182

    FU32DN

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

  • See more (21)
    • Cover for distri­bu­tion board 3 products available
    • Mounting plate for distri­bu­tion board 4 products available
    • Separ­a­tion plate for meter/dis­tri­bu­tion boards 2 products available
    • Empty cabinet 1 products available
    • DIN rail 1 products available
    • Door/­op­er­ating panel 2 products available

    Complete your system

    • Cover for distri­bu­tion board
    • Mounting plate for distri­bu­tion board
    • Separ­a­tion plate for meter/dis­tri­bu­tion boards
    • Empty cabinet
    • DIN rail
    • Door/­op­er­ating panel
    • Gland plate for enclosure
    • Cover­/in­fill panel/iden­ti­fic­a­tion strip
    • Common Accessories
    • Distrib­utor assembly terminal blocks
    • Compon­ents for wiring, cable entry and cable fixing
    • FD00C3

      Cover, NewVegaD, 300x500mm, plain+slotted

      €0.00  / *
    • FD00C2

      Cover, NewVegaD, 300x500mm, plain

      €0.00  / *
    • FD00C5

      Cover, NewVegaD, 150x500mm, plain

      €0.00  / *
    • FD00M4

      Mounting plate, NewVegaD, 150x440x2mm, for mounting rail upright

      €0.00  / *
    • FD00M2

      Mounting plate, NewVegaD, 300x440x2mm, for mounting rail upright

      €0.00  / *
    • FD00M3

      Perforated plate, NewVegaD, 150x440x1, 2mm, for mounting rail upright

      €0.00  / *
    • FD00M1

      Perforated plate, NewVegaD, 225x440x1, 2mm, for mounting rail upright

      €0.00  / *
    • FD00A4

      Partition plate, NewVegaD, horizontal, flush high-depth 180mm

      €0.00  / *
    • FD00A5

      Partition plate, NewVegaD, horizontal, flush low-depth 150mm

      €0.00  / *
    • FU32GN

      Enclosure, NewVegaD, 687x550x182mm, 72 modules, flush-mounted, empty

      €0.00  / *
    • UN03FN

      Vertical uprights, univers FW, height 450mm, 2 pieces

      €0.00  / *
    • FD32TN

      Glazed door, NewVegaD, 550x500mm, for 3-rows enclosure

      €0.00  / *
    • FD32PN

      Plain door, NewVegaD, 550x500mm, for 3-rows enclosure

      €0.00  / *
    • FD00P3

      Cable entry plate, NewVegaD, top/bottom, rectangular with round knock-outs

      €0.00  / *
    • FD00P2

      Cable entry plate, NewVegaD, top/bottom, rectangular with 2 flanges IP41

      €0.00  / *
    • FD00P1

      Cable entry plate, NewVegaD, top/bottom, rectangular

      €0.00  / *
    • VZ741

      Rear cable entry flange IP41 for NewVegaD and Univers FW boards

      €0.00  / *
    • FD00A1

      Label strips Kit, NewVegaD, 10 pieces, 24 modules width

      €0.00  / *
    • FD00B2

      Kit, NewVegaD, with 10 cable brackets for flush enclosure

      €0.00  / *
    • KJ160A

      Brass busbar terminal 160A, 4pole, 1x 25-70² / 3x 10-35² / 8x 2, 5-25² per pole

      €0.00  / *
    • FD00F3

      Cable strain relief bar 24 modules width for NewVegaD

      €0.00  / *

    Technical properties

    Connec­tion
    • Number of conduit inlets
      4
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Flush mounting
    Elec­tric current
    • Rated current IN
      160 A
    Equip­ment
    • Number of rails
      3
    • Number of rows
      3
    • Number of section in width
      2
    • With lock
      No
    • Has neutral terminal block
      No
    • Has earthing terminal block
      No
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      72
    Dimen­sions
    • Height
      687 mm
    • Width
      600 mm
    • Depth
      150 mm
    • Built-in width
      550 mm
    • Built-in depth
      110 mm
    • Number of width units
      24
    Cover, door
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Single door
    Mater­ials
    • Material
      Metal, Plastic
    • RAL code
      9010
    • Colour
      Pure white
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP30
    • Locking type
      Without lock

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Encl., NewVegaD, 900x550x193mm, 120 mod. (English)
    PDF
    472,28 kB
    REACH declaration FU32DN
    PDF
    RoHS report FU32DN
    PDF

    Downloads

    • Image FU32DN  | Hager Africa

      Product Image FU32DN

    • Product datasheet

      Image Hager Product data sheet FU32DN  | Hager Africa

      Hager Product data sheet FU32DN

      Enclosure, NewVegaD, 687x550x150mm, 72 modules, flush-mounted, distribution

      PDF
    • Handbook

      Image Technical manual for New VegaD enclosures  | Hager Africa

      Technical manual for New VegaD enclosures

      Surface, flush boards and accessories (FR)

      PDF
      11,49 MB
      Image Technical manual for New VegaD enclosures  | Hager Africa

      Technical manual for New VegaD enclosures

      Surface, flush boards and accessories (EN)

      PDF
      11,76 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-10-11

      PDF
      190,72 kB
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      FZ794 - Corner mount bracket for motion detector EE841/861/871 Anthracite
      FZ794
      Document holder, transparent, DIN A4, adhesive
    • 2
      TN822 - Insulated phase busbar 3P 63A fork 10mm² for 2 motor starters 230-400V 5M
      TN822
      Telephone cable, RJ45/RJ11, 0, 5m
    • 3
      FZ502 - Lock, univers, triangular 7mm, with 1 key
      FZ502
      Lock, univers, triangular 7mm, with 1 key
    • 4
      FD02K2 - Golf cover 4-row 72M IP40 Pure White for VS418
      FD02K2
      Kit, NewVegaD, 300x500mm, for MCCB H3+ 250A (In 160A)+ add-on
    • 5
      FD03Z1 - Universal bracket Quadro5 W185 mm Hot-dip galvanised steel
      FD03Z1
      Kit, NewVegaD, 450x500mm, for tarif bleu triphasé

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group