The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 800A
    • Invicta Panel­boards
    • JN212B
    EAN
    5015652263043
    Packaging
    1 Piece
    • Invicta Panel­boards

    250A 12 Way 125A Outgoers Plain JN212B

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    250A 12 Way 125A Outgoers Plain

    JN212B

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

  • See more (14)
    • Distrib­utor assembly for device surface mounting 1 products available
    • Insert for lock system 1 products available
    • Switch discon­nector AC 1 products available
    • Cable entry cabinet 3 products available
    • Surge protec­tion device for power supply systems 1 products available
    • Combined arrester for power supply systems 1 products available

    Complete your system

    • Distrib­utor assembly for device surface mounting
    • Insert for lock system
    • Switch discon­nector AC
    • Cable entry cabinet
    • Surge protec­tion device for power supply systems
    • Combined arrester for power supply systems
    • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy
    • Small distri­bu­tion board
    • Distrib­utor assembly with main switch
    • JK11254D

      125A Direct Connect Incomer Kit

      €0.00  / *
    • JK222PK

      JK1/JK2 Door Lock Kit

      €0.00  / *
    • JAB410B

      Enclosed Switch Disconnector TPSN 100A

      €0.00  / *
    • JN300CF

      300mm Corner Filler Side Enclosure JN

      €0.00  / *
    • JN3003TM

      300mm Top Extension

      €0.00  / *
    • JN12506SM

      12 Way Side Extension Encl 1250mm DIN 96 x 6 Meters

      €0.00  / *
    • JN202SPD

      250A Panelboard Surge Protection Kit Type II

      €0.00  / *
    • JN201SPD

      250A Panelboard Surge Protection Kit Type I

      €0.00  / *
    • JN001BP

      Single Pole Blank 125A Frame

      €0.00  / *
    • JN224BS

      250A 4 Pole Isolator Incomer Kit

      €0.00  / *
    • JN224BD

      250A 4 Pole Direct Connect Incomer kit

      €0.00  / *
    • JN223BS

      250A 3 Pole Isolator Incomer Kit

      €0.00  / *
    • JN224BM

      250A 4 Pole MCCB Incomer Kit

      €0.00  / *
    • JN223BM

      250A 3 Pole MCCB Incomer Kit

      €0.00  / *

    Technical properties

    Connec­tion
    • Number of access­ible phases
      3
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      250 A
    Equip­ment
    • With lock
      No
    Capa­city
    • Number of modules
      36
    Func­tions
    • Has protec­tion main switch
      No
    Dimen­sions
    • Height
      1,250 mm
    • Width
      710 mm
    • Depth
      178.40 mm
    Cover, door
    • Number of cabinet doors
      1
    • Door/­cover is trans­parent
      No
    Mater­ials
    • Material
      Steel
    • RAL code
      7035, 9001
    • Colour
      Light grey
    Safety
    • Protec­tion class
      Isol­a­tion class III
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP30
    • Locking type
      Key lock, Quarter turn lock

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration JN212B
    PDF
    RoHS report JN212B
    PDF

    Downloads

    • Product image

      Image JN212B  | Hager

      Product Image JN212B

    • Product datasheet

      Image Hager Product data sheet JN212B  | Hager

      Hager Product data sheet JN212B

      250A 12 Way 125A Outgoers Plain

      PDF
    • BIM Revit objects

      Image Range:Panelboards-Enclosures_Surface_mounted-IP3X-With_Cover-IE-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:Panelboards-Enclosures_Surface_mounted-IP3X-With_Cover-IE-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,19 MB
      Image Range:Panelboards-Enclosures_Surface_mounted-IP3X-With_Cover-IE-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:Panelboards-Enclosures_Surface_mounted-IP3X-With_Cover-IE-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,18 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      257,00 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      255,65 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      353,68 kB
    More documentation

    Discover more of this product range

      5
    • 1
      JF412B - 400A 12 Way 125A Outgoers Plain
      JF412B
      400A 12 Way 125A Outgoers Plain
    • 2
      JF80204B - 800A 6 Way 2*250A + 4*125A Plain
      JF80204B
      800A 6 Way 2*250A + 4*125A Plain
    • 3
      JF416B - 400A 16 Way 125A Outgoers Plain
      JF416B
      400A 16 Way 125A Outgoers Plain
    • 4
      JN203BE - Large DIN Rail Box Plain
      JN203BE
      Large DIN Rail Box Plain
    • 5
      JF408B - 400A 8 Way 125A Outgoers Plain
      JF408B
      400A 8 Way 125A Outgoers Plain

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland