The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 800A
    • Invicta Panel­boards
    • JN224BD
    EAN
    5015652263111
    Packaging
    1 Piece
    • Invicta Panel­boards

    250A 4 Pole Direct Connect Incomer kit JN224BD

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    250A 4 Pole Direct Connect Incomer kit

    JN224BD

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connec­tion
    • Number of access­ible phases
      3
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      250 A
    Func­tions
    • Has protec­tion main switch
      Yes
    Cover, door
    • Door/­cover is trans­parent
      No
    Connectivity
    • Mounting type
      Screw mounting
    Safety
    • Protec­tion class
      Isol­a­tion class III

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - JK1 32 Module DIN Rail Box Glazed (English)
    PDF
    5,81 MB
    REACH declaration JN224BD
    PDF
    RoHS report JN224BD
    PDF

    Downloads

    • Product image

      Image JN224BD  | Hager

      Product Image JN224BD

    • Product datasheet

      Image Hager Product data sheet JN224BD  | Hager

      Hager Product data sheet JN224BD

      250A 4 Pole Direct Connect Incomer kit

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      257,00 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      255,65 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      353,68 kB
    More documentation

    Discover more of this product range

      5
    • 1
      JN3003TM - 300mm Top Extension
      JN3003TM
      300mm Top Extension
    • 2
      JF444BD - 400A 4 Pole Direct Connect Incomer Kit
      JF444BD
      400A 4 Pole Direct Connect Incomer Kit
    • 3
      JF12504SM - 6/8 Way Side Extension Encl DIN 96 x 4
      JF12504SM
      6/8 Way Side Extension Encl DIN 96 x 4
    • 4
      JF444BS - 400A 4 Pole Isolator Incomer Kit
      JF444BS
      400A 4 Pole Isolator Incomer Kit
    • 5
      JF80204B - 800A 6 Way 2*250A + 4*125A Plain
      JF80204B
      800A 6 Way 2*250A + 4*125A Plain

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland