The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 800A
    • Invicta Panel­boards
    • JF443BS
    EAN
    5015652263760
    Packaging
    1 Piece
    • Invicta Panel­boards

    400A 3 Pole Isolator Incomer Kit JF443BS

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    400A 3 Pole Isolator Incomer Kit

    JF443BS

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Switch discon­nector AC 1 products available

    Compatible products

    • Referenced by 9 products available

    Complete your system

    • Switch discon­nector AC
    • JAB410B

      Enclosed Switch Disconnector TPSN 100A

      €0.00  / *

    Referenced by

    • JF418BG

      400A 18 Way 125A Outgoers Glazed

      €0.00  / *
    • JF416BG

      400A 16 Way 125A Outgoers Glazed

      €0.00  / *
    • JF416B

      400A 16 Way 125A Outgoers Plain

      €0.00  / *
    • JF412BG

      400A 12 Way 125A Outgoers Glazed

      €0.00  / *
    • JF412B

      400A 12 Way 125A Outgoers Plain

      €0.00  / *
    • JF408BG

      400A 8 Way 125A Outgoers Glazed

      €0.00  / *
    • JF408B

      400A 8 Way 125A Outgoers Plain

      €0.00  / *
    • JF406BG

      400A 6 Way 125A Outgoers Glazed

      €0.00  / *
    • JF406B

      400A 6 Way 125A Outgoers Plain

      €0.00  / *

    Technical properties

    Mater­ials
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS), Polycar­bonate (PC)
    Elec­tric current
    • Rated current IN
      400 A
    Archi­tec­ture
    • Number of poles
      3

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration JF443BS
    PDF
    RoHS report JF443BS
    PDF

    Downloads

    • Product image

      Image JF443BS  | Hager

      Product Image JF443BS

    • Product datasheet

      Image Hager Product data sheet JF443BS  | Hager

      Hager Product data sheet JF443BS

      400A 3 Pole Isolator Incomer Kit

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      257,00 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      255,65 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      353,68 kB
    More documentation

    Discover more of this product range

      5
    • 1
      JF844BSW - 400A 4 Pole Isolator Incomer Kit
      JF844BSW
      400A 4 Pole Isolator Incomer Kit
    • 2
      JF805E - Small Extension Box No Door
      JF805E
      Small Extension Box No Door
    • 3
      JF412B - 400A 12 Way 125A Outgoers Plain
      JF412B
      400A 12 Way 125A Outgoers Plain
    • 4
      JF17009SM - 18 Way Side Extension Encl DIN 96 x 9
      JF17009SM
      18 Way Side Extension Encl DIN 96 x 9
    • 5
      JF444BS - 400A 4 Pole Isolator Incomer Kit
      JF444BS
      400A 4 Pole Isolator Incomer Kit

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland