The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 800A
    • Invicta Panel­boards
    • JN206BE
    EAN
    5015652263210
    Packaging
    1 Piece
    • Invicta Panel­boards

    Large Extension Box, No Door JN206BE

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Large Extension Box, No Door

    JN206BE

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Door/­op­er­ating panel 1 products available

    Compatible products

    • Referenced by 12 products available

    Complete your system

    • Door/­op­er­ating panel
    • JN206DK

      JN206 Spare Door

      €0.00  / *

    Referenced by

    • JK224BG

      250A 24 Way TPN Board Glazed Door

      €0.00  / *
    • JK218BG

      250A 18 Way TPN Board Glazed Door

      €0.00  / *
    • JK218B

      250A 18 Way TPN Board Plain Door

      €0.00  / *
    • JK216BG

      250A 16 Way TPN Board Glazed Door

      €0.00  / *
    • JK216B

      250A 16 Way TPN Board Plain Door

      €0.00  / *
    • JK212BG

      250A 12 Way TPN Board Glazed Door

      €0.00  / *
    • JK212B

      250A 12 Way TPN Board Plain Door

      €0.00  / *
    • JK208BG

      250A 8 Way TPN Board Glazed Door

      €0.00  / *
    • JK208B

      250A 8 Way TPN Board Plain

      €0.00  / *
    • JK20216BG

      250A 2+16 Way Hybrid TPN Board With Glazed Door

      €0.00  / *
    • JK20210BG

      250A 2+10 Way Hybrid TPN Board With Glazed Door

      €0.00  / *
    • JK20220BSD

      250A 2+20 Way Hybrid TPN With Switch Disconnector and Plain Door

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      450 mm
    • Width
      710 mm
    • Depth
      130 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP30
    • Protec­tion class
      Isol­a­tion class III
    Mater­ials
    • Colour
      Light grey
    • RAL code
      7035
    • Material
      Steel

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - JK1 32 Module DIN Rail Box Glazed (English)
    PDF
    5,81 MB
    REACH declaration JN206BE
    PDF
    RoHS report JN206BE
    PDF

    Downloads

    • Product image

      Image JN206BE  | Hager

      Product Image JN206BE

    • Product datasheet

      Image Hager Product data sheet JN206BE  | Hager

      Hager Product data sheet JN206BE

      Large Extension Box, No Door

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      132,32 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      142,96 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      257,00 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      255,65 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      320,08 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      353,68 kB
    More documentation

    Discover more of this product range

      5
    • 1
      JF416B - 400A 16 Way 125A Outgoers Plain
      JF416B
      400A 16 Way 125A Outgoers Plain
    • 2
      JN203BE - Large DIN Rail Box Plain
      JN203BE
      Large DIN Rail Box Plain
    • 3
      JF80204B - 800A 6 Way 2*250A + 4*125A Plain
      JF80204B
      800A 6 Way 2*250A + 4*125A Plain
    • 4
      JF450CF - 450mm Corner Filler Side Enclosure
      JF450CF
      450mm Corner Filler Side Enclosure
    • 5
      JF412B - 400A 12 Way 125A Outgoers Plain
      JF412B
      400A 12 Way 125A Outgoers Plain

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland