The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 800A
    • Invicta TP&N Boards
    • JK218B
    EAN
    5015652250470
    Packaging
    1 Piece
    • Invicta TP&N Boards

    250A 18 Way TPN Board Plain Door JK218B

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    250A 18 Way TPN Board Plain Door

    JK218B

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

  • See more (27)
    • Cable entry cabinet 6 products available
    • Small equipped distri­bu­tion board 4 products available
    • Gland plate for enclosure 2 products available
    • Trans­ition cover section for install­a­tion duct 2 products available
    • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy 1 products available
    • Combined arrester for power supply systems 1 products available

    Complete your system

    • Cable entry cabinet
    • Small equipped distri­bu­tion board
    • Gland plate for enclosure
    • Trans­ition cover section for install­a­tion duct
    • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy
    • Combined arrester for power supply systems
    • Surge protec­tion device for power supply systems
    • Small distri­bu­tion board
    • Power phase busbar
    • Common Accessories
    • Kilo­wat­t-hour meter
    • Component for earth­ing/equi­po­ten­tial bonding
    • Busbar system for distri­bu­tion boards
    • Insert for lock system
    • Distrib­utor assembly with main switch
    • JN206BE

      Large Extension Box, No Door

      €0.00  / *
    • JN205BE

      Small Extension Box, No Door

      €0.00  / *
    • JN203BEG

      Large DIN Rail Box Glazed

      €0.00  / *
    • JN203BE

      Large DIN Rail Box Plain

      €0.00  / *
    • JN201BEG

      Small DIN Rail Box Glazed

      €0.00  / *
    • JN201BE

      Small DIN Rail Box Plain

      €0.00  / *
    • JK22504M

      250A 4 Pole JK2 MCCB Incomer Kit

      €0.00  / *
    • JK22504D

      250A 4 Pole JK2 Direct Incomer Kit

      €0.00  / *
    • JK22503S

      250A 3 Pole JK2 Switch Incomer Kit

      €0.00  / *
    • JK22503M

      250A 3 Pole JK2 MCCB Incomer Kit

      €0.00  / *
    • JN2PLATE

      JN Endplate

      €0.00  / *
    • JK2PLATEM

      Spare Gland Plate 1.2mm

      €0.00  / *
    • JK06TK

      Trunking Kit for TPN 6"

      €0.00  / *
    • JK04TK

      Trunking Kit for TPN 4"

      €0.00  / *
    • JK100TAP

      JK 100A Top Tap Off Kit

      €0.00  / *
    • JK201SPD

      250A Surge Protection Kit Type I

      €0.00  / *
    • JK202SPD

      250A Surge Protection Kit Type II

      €0.00  / *
    • JK216E

      JK2 16 Module DIN Rail Box Plain

      €0.00  / *
    • JK201SE

      JK2 Small Extension Box

      €0.00  / *
    • JK250BSP

      250A Single Phasing Kit

      €0.00  / *
    • JKLABELPACK

      Spare Label Pack - All Sizes (One Pack)

      €0.00  / *
    • JKM02

      Multifunction measurement device DIN rail 2x3-Phase RS485

      €0.00  / *
    • JKM01

      Multifunction measurement device DIN rail 1x3-Phase RS485

      €0.00  / *
    • JK030BEB

      Earth Bar Hi Int, 2 x 15 Connections

      €0.00  / *
    • JN212BPA

      250A 12 Way Pan Assembly

      €0.00  / *
    • JK222PK

      JK1/JK2 Door Lock Kit

      €0.00  / *
    • JK21253M

      125A 3 Pole JK2 MCCB Incomer Kit

      €0.00  / *

    Technical properties

    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      250 A
    Equip­ment
    • With lock
      Yes
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    Dimen­sions
    • Height
      1,400 mm
    • Width
      465 mm
    • Depth
      165.50 mm
    Cover, door
    • Number of cabinet doors
      1
    • Door/­cover is trans­parent
      No
    Mater­ials
    • Material
      Steel
    • RAL code
      7035
    • Colour
      Light grey
    Safety
    • Protec­tion class
      Isol­a­tion class III
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP30
    • Locking type
      Key lock, Quarter turn lock

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - JK1 32 Module DIN Rail Box Glazed (English)
    PDF
    5,81 MB
    REACH declaration JK218B
    PDF
    RoHS report JK218B
    PDF

    Downloads

    • Product image

      Image JK218B  | Hager

      Product Image JK218B

    • Product datasheet

      Image Hager Product data sheet JK218B  | Hager

      Hager Product data sheet JK218B

      250A 18 Way TPN Board Plain Door

      PDF
    • BIM Revit objects

      Image Range:Type B SP&N Distribution Boards-Enclosures_Surface_mounted-IP3X-With_Cover-IE-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:Type B SP&N Distribution Boards-Enclosures_Surface_mounted-IP3X-With_Cover-IE-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,18 MB
      Image Range:Type B SP&N Distribution Boards-Enclosures_Surface_mounted-IP3X-With_Cover-IE-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:Type B SP&N Distribution Boards-Enclosures_Surface_mounted-IP3X-With_Cover-IE-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,16 MB
      Image Range : Type B TP&N Distribution Boards. Switchboard. English - Hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Type B TP&N Distribution Boards. Switchboard. English - Hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,14 MB
      Image Range : Type B TP&N Distribution Boards. Switchboard. English - Non hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Type B TP&N Distribution Boards. Switchboard. English - Non hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,13 MB
      Image Range Typ.B TP&N Invicta 3 (250A) -Revit Family 2020 hosted-V2021  | Hager

      Range Typ.B TP&N Invicta 3 (250A) -Revit Family 2020 hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,14 MB
      Image Range Typ.B TP&N Invicta 3 (250A) -Revit Family 2020 no hosted-V2021  | Hager

      Range Typ.B TP&N Invicta 3 (250A) -Revit Family 2020 no hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,12 MB
    • Product data sheet

      Image Product data sheet en-GB 2018-02-05  | Hager

      Product data sheet en-GB 2018-02-05

      PDF
      955,44 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-12

      PDF
      154,64 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-02-28

      PDF
      222,60 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-07-05

      PDF
      174,09 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      217,32 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-30

      PDF
      190,53 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-03-01

      PDF
      216,78 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      223,43 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      163,96 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      158,18 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      219,98 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      226,05 kB
      Image Declaration of conformity International 2024-01-18  | Hager

      Declaration of conformity International 2024-01-18

      PDF
      247,14 kB
      Image Declaration of conformity International 2024-01-18  | Hager

      Declaration of conformity International 2024-01-18

      PDF
      253,21 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      351,38 kB
    More documentation

    Discover more of this product range

      5
    • 1
      JK112B - 125A 12 Way TPN Board Plain Door
      JK112B
      125A 12 Way TPN Board Plain Door
    • 2
      JK116BG - 125A 16 Way TPN Board Glazed Door
      JK116BG
      125A 16 Way TPN Board Glazed Door
    • 3
      JK118B - 125A 18 Way TPN Board Plain Door
      JK118B
      125A 18 Way TPN Board Plain Door
    • 4
      JK112BDFG - JK112 64 Module Side DIN Rail Box Glazed
      JK112BDFG
      JK112 64 Module Side DIN Rail Box Glazed
    • 5
      JK108BG - 125A 8 Way TPN Board Glazed Door
      JK108BG
      125A 8 Way TPN Board Glazed Door

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland