The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 800A
    • Invicta Accessories
    • JK250BSP
    EAN
    5015652252399
    Packaging
    1 Piece
    • Invicta Accessories

    250A Single Phasing Kit JK250BSP

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    250A Single Phasing Kit

    JK250BSP

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      250 A

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - JK1 32 Module DIN Rail Box Glazed (English)
    PDF
    5,81 MB
    REACH declaration JK250BSP
    PDF
    RoHS report JK250BSP
    PDF

    Downloads

    • Product image

      Image JK250BSP  | Hager

      Product Image JK250BSP

    • Product datasheet

      Image Hager Product data sheet JK250BSP  | Hager

      Hager Product data sheet JK250BSP

      250A Single Phasing Kit

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      JF806DK - Large Extension Box Door Kit
      JF806DK
      Large Extension Box Door Kit
    • 2
      JK06TJ - Joining Bracket for Trunking Kit 6"
      JK06TJ
      Joining Bracket for Trunking Kit 6"
    • 3
      JN212BPA - 250A 12 Way Pan Assembly
      JN212BPA
      250A 12 Way Pan Assembly
    • 4
      JF003BP - 3 Pole Blanking Plate 250A Frame
      JF003BP
      3 Pole Blanking Plate 250A Frame
    • 5
      JK102SPD - 125A Surge Protection Kit Type II
      JK102SPD
      125A Surge Protection Kit Type II

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland