The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • Distri­bu­tion systems
    • Enclos­ures up to 800A
    • Invicta Accessories
    • JF805DK
    catalog.pageproduct.product.info.ean
    5015652268826
    catalog.pageproduct.product.info.packqty
    1 catalog.pageproduct.product_base_unit_piece.span
    • Invicta Accessories

    Small Spreader Box Door Kit JF805DK

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Small Spreader Box Door Kit

    JF805DK

    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_sustainability.h2
    • catalog.pageproduct.title_documents.h2
    • catalog.pagelevel.related_heading_range.link

    catalog.pageproduct.tab_additional_title.link

    Dimen­sions
    • Height
      300 mm
    • Width
      900 mm
    Cover, door
    • Door/­cover is trans­parent
      catalog.pageproduct.attribute_boolean.no
    • Cabinet door type
      Lock door
    Mater­ials
    • RAL code
      7035
    • Colour
      Light grey
    • Product colour
      Light grey
    • Material
      Aluminium
    Safety
    • Protec­tion class
      Isol­a­tion class I
    • Locking type
      Barrel lock

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - JK1 32 Module DIN Rail Box Glazed (English)
    PDF
    5,81 MB
    REACH declaration JF805DK
    PDF
    RoHS report JF805DK
    PDF

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div JF805DK

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet JF805DK

      Small Spreader Box Door Kit

      PDF
    • ProductECDeclaration

      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2025-07-07

      PDF
      257,00 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2025-07-07

      PDF
      246,50 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2025-07-07

      PDF
      255,65 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2025-07-07

      PDF
      244,86 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2025-07-07

      PDF
      167,21 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2025-07-07

      PDF
      167,62 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2026-07-22

      PDF
      353,68 kB
    catalog.pageproduct.showmore_documents.button

    catalog.pagelevel.other_product_list.div

      5
    • 1
      JKLABELPACK - Spare Label Pack - All Sizes (One Pack)
      JKLABELPACK
      Spare Label Pack - All Sizes (One Pack)
    • 2
      JK06TP - Lid Joining Bracket 6"
      JK06TP
      Lid Joining Bracket 6"
    • 3
      JK06TJ - Joining Bracket for Trunking Kit 6"
      JK06TJ
      Joining Bracket for Trunking Kit 6"
    • 4
      JN2PLATE - JN Endplate
      JN2PLATE
      JN Endplate
    • 5
      JK250BSP - 250A Single Phasing Kit
      JK250BSP
      250A Single Phasing Kit

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland