The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 800A
    • Invicta Accessories
    • JK030BEB
    EAN
    5015652271673
    Packaging
    1 Piece
    • Invicta Accessories

    Earth Bar Hi Int, 2 x 15 Connections JK030BEB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Earth Bar Hi Int, 2 x 15 Connections

    JK030BEB

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      20 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - JK1 32 Module DIN Rail Box Glazed (English)
    PDF
    5,81 MB
    REACH declaration JK030BEB
    PDF
    RoHS report JK030BEB
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet JK030BEB  | Hager

      Hager Product data sheet JK030BEB

      Earth Bar Hi Int, 2 x 15 Connections

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      163,96 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      226,05 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      219,98 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      158,18 kB
      Image Declaration of conformity International 2024-01-18  | Hager

      Declaration of conformity International 2024-01-18

      PDF
      253,21 kB
      Image Declaration of conformity International 2024-01-18  | Hager

      Declaration of conformity International 2024-01-18

      PDF
      247,14 kB
    More documentation

    Discover more of this product range

      5
    • 1
      JK06TP - Lid Joining Bracket 6"
      JK06TP
      Lid Joining Bracket 6"
    • 2
      JK04TL - Trunking Lid 4"
      JK04TL
      Trunking Lid 4"
    • 3
      JK06TL - Trunking Lid 6"
      JK06TL
      Trunking Lid 6"
    • 4
      JK04TK - Trunking Kit for TPN 4"
      JK04TK
      Trunking Kit for TPN 4"
    • 5
      JK222PK - JK1/JK2 Door Lock Kit
      JK222PK
      JK1/JK2 Door Lock Kit

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland