The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 800A
    • Invicta TP&N Boards
    • JK22504M
    EAN
    5015652250579
    Packaging
    1 Piece
    • Invicta TP&N Boards

    250A 4 Pole JK2 MCCB Incomer Kit JK22504M

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    250A 4 Pole JK2 MCCB Incomer Kit

    JK22504M

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    HNB251H
    HNB251H
    Moulded Case Circuit Breaker X250 4P 40kA 250A TM
    Add to a list
    Add to a list

    Compatible products

    • Referenced by 12 products available

    Referenced by

    • JK224BG

      250A 24 Way TPN Board Glazed Door

      €0.00  / *
    • JK218BG

      250A 18 Way TPN Board Glazed Door

      €0.00  / *
    • JK218B

      250A 18 Way TPN Board Plain Door

      €0.00  / *
    • JK216BG

      250A 16 Way TPN Board Glazed Door

      €0.00  / *
    • JK216B

      250A 16 Way TPN Board Plain Door

      €0.00  / *
    • JK212BG

      250A 12 Way TPN Board Glazed Door

      €0.00  / *
    • JK212B

      250A 12 Way TPN Board Plain Door

      €0.00  / *
    • JK208BG

      250A 8 Way TPN Board Glazed Door

      €0.00  / *
    • JK208B

      250A 8 Way TPN Board Plain

      €0.00  / *
    • JK20216BG

      250A 2+16 Way Hybrid TPN Board With Glazed Door

      €0.00  / *
    • JK20210BG

      250A 2+10 Way Hybrid TPN Board With Glazed Door

      €0.00  / *
    • JK20220BSD

      250A 2+20 Way Hybrid TPN With Switch Disconnector and Plain Door

      €0.00  / *

    Technical properties

    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Func­tions
    • Has protec­tion main switch
      Yes
    • Overvoltage protec­tion
      No
    Cover, door
    • Inter­lock­able
      No
    • Door/­cover is trans­parent
      No
    Mater­ials
    • RAL code
      7035
    • Colour
      Light grey
    Connec­tion
    • Number of access­ible phases
      3
    Equip­ment
    • With socket outlet
      No
    Safety
    • Protec­tion class
      Isol­a­tion class III
    • Number of earth leakage switches 300 mA
      0

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration JK22504M
    PDF
    RoHS report JK22504M
    PDF

    Downloads

    • Product image

      Image JK22504M  | Hager

      Product Image JK22504M

    • Product datasheet

      Image Hager Product data sheet JK22504M  | Hager

      Hager Product data sheet JK22504M

      250A 4 Pole JK2 MCCB Incomer Kit

      PDF
    • Installation manual

      Image Installation manual en-GB 2009-09-01  | Hager

      Installation manual en-GB 2009-09-01

      PDF
      675,63 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      223,43 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-03-01

      PDF
      216,78 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-30

      PDF
      190,53 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      217,32 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-12

      PDF
      154,64 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-07-05

      PDF
      174,09 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-02-28

      PDF
      222,60 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      163,96 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      226,05 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      219,98 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      158,18 kB
      Image Declaration of conformity International 2024-01-18  | Hager

      Declaration of conformity International 2024-01-18

      PDF
      253,21 kB
      Image Declaration of conformity International 2024-01-18  | Hager

      Declaration of conformity International 2024-01-18

      PDF
      247,14 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      351,38 kB
    More documentation

    Discover more of this product range

      5
    • 1
      JK112B - 125A 12 Way TPN Board Plain Door
      JK112B
      125A 12 Way TPN Board Plain Door
    • 2
      JK116BG - 125A 16 Way TPN Board Glazed Door
      JK116BG
      125A 16 Way TPN Board Glazed Door
    • 3
      JK118B - 125A 18 Way TPN Board Plain Door
      JK118B
      125A 18 Way TPN Board Plain Door
    • 4
      JK112BDFG - JK112 64 Module Side DIN Rail Box Glazed
      JK112BDFG
      JK112 64 Module Side DIN Rail Box Glazed
    • 5
      JK108BG - 125A 8 Way TPN Board Glazed Door
      JK108BG
      125A 8 Way TPN Board Glazed Door

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland