The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 800A
    • Invicta Accessories
    • JN2PLATE
    EAN
    5015652263227
    Packaging
    1 Piece
    • Invicta Accessories

    JN Endplate JN2PLATE

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    JN Endplate

    JN2PLATE

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      100 mm
    • Width
      699 mm
    • Depth
      1.50 mm
    Archi­tec­ture
    • Has pre stamping
      No
    Equip­ment
    • Gland plate category
      Blind
    Mater­ials
    • Material
      Steel
    • Treat­ment
      Powder coated
    • RAL code
      7035
    • Colour
      Light grey

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - JK1 32 Module DIN Rail Box Glazed (English)
    PDF
    5,81 MB
    REACH declaration JN2PLATE
    PDF
    RoHS report JN2PLATE
    PDF

    Downloads

    • Product image

      Image JN2PLATE  | Hager

      Product Image JN2PLATE

    • Product datasheet

      Image Hager Product data sheet JN2PLATE  | Hager

      Hager Product data sheet JN2PLATE

      JN Endplate

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      257,00 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      255,65 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      353,68 kB
    More documentation

    Discover more of this product range

      5
    • 1
      JK06TP - Lid Joining Bracket 6"
      JK06TP
      Lid Joining Bracket 6"
    • 2
      JK04TL - Trunking Lid 4"
      JK04TL
      Trunking Lid 4"
    • 3
      JK06TL - Trunking Lid 6"
      JK06TL
      Trunking Lid 6"
    • 4
      JK04TK - Trunking Kit for TPN 4"
      JK04TK
      Trunking Kit for TPN 4"
    • 5
      JK222PK - JK1/JK2 Door Lock Kit
      JK222PK
      JK1/JK2 Door Lock Kit

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland