The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Switching and protective devices
    • Load breakers and switches
    • Load break switches
    • JAB410B
    EAN
    5015654759469
    Packaging
    1 Piece
    • Load break switches

    Enclosed Switch Disconnector TPSN 100A JAB410B

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Enclosed Switch Disconnector TPSN 100A

    JAB410B

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Type of pole
      3P+N
    Elec­tric current
    • Rated current IN
      100 A
    Voltage
    • Type voltage supply
      AC
    Dimen­sions
    • Height
      232 mm
    • Width
      175 mm
    • Depth
      81 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP2XC

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration JAB410B
    PDF
    RoHS report JAB410B
    PDF

    Downloads

    • Product image

      Image JAB410B  | Hager

      Product Image JAB410B

    • Product datasheet

      Image Hager Product data sheet JAB410B  | Hager

      Hager Product data sheet JAB410B

      Enclosed Switch Disconnector TPSN 100A

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2022-08-25  | Hager

      Declaration of conformity en-GB 2022-08-25

      PDF
      598,70 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      375,11 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HA353 - Load break switch 3P 200A
      HA353
      Load break switch 3P 200A
    • 2
      HA964N - Load break switch with visible breaking 4P 250A
      HA964N
      Load break switch with visible breaking 4P 250A
    • 3
      HAE412 - Load break switch visible break. 4P 125A
      HAE412
      Load break switch visible break. 4P 125A
    • 4
      HA460 - Load break switch 4P 800A
      HA460
      Load break switch 4P 800A
    • 5
      HA453 - Load break switch 4P 200A
      HA453
      Load break switch 4P 200A

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland