Load break switch 4P 400A HA457
EAN
3250613114572
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Terminal cover 2 products available -
Auxiliary contact block 1 products available -
Switch operating shaft 2 products available -
Door coupling handle for switchgear 1 products available
Complete your system
Technical properties
Electric current
-
Rated current400 A
-
Rated short-time withstand current Icw IEC 609479 kA
-
Acceptable current rating AC21400 A
-
Acceptable current rating AC21 category A400 A
-
Acceptable current rating AC21 category B400 A
-
Acceptable current rating AC22 category A400 A
-
Acceptable current rating AC22 category B400 A
-
Acceptable current rating AC23 category A400 A
-
Acceptable current rating AC23 category B400 A
-
Rated short-circuit making capacity Icm under 415 V AC according to IEC 60947-315.30 kA
-
Rated short-time withstand current Icw 1s IEC 609479 kA
Architecture
-
Number of poles4
-
Control/operation elementLong rotary handle
-
Device construction typeFixed built-in
-
Type of pole4P
Dimensions
-
Height160 mm
-
Width130 mm
-
Depth230 mm
Cover, door
-
InterlockableYes
Safety
-
Ingress Protection (IP) classIP00
Connection
-
Cross-section rigid conductor240 mm²
-
Cross-section flexible conductor240 mm²
Voltage
-
Rated insulation voltage Ui1,000 V
-
Rated impulse withstand voltage Uimp8,000 V
-
Rated operational voltage Ue380 - 415 V
Power
-
Power loss per pole at In14.40 W
-
Total power loss under IN57.60 W
-
Rated operational power under 400 V AC AC1263,000 W
-
Rated operational power under 400 V AC AC23112,000 W
Controls and indicators
-
Motor drive integratedNo
Use conditions
-
Operating temperature-20 - 70 °C
Frequency
-
Frequency50 - 60 Hz
Functions
-
Is reversing switchNo
-
Version as emergency stop installationNo
-
Version as main switchYes
-
Version as maintenance/service switchYes
-
Version as safety switchYes
-
Version as switch disconnector compactYes
Equipment
-
Motor drive optionalNo
-
Number of auxiliary contacts as change-over contact0
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
Installation, mounting
-
Nominal tightening torque20 - 22 Nm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet HA457
Load break switch 4P 400A
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2021-05-17
PDF200,64 kB
Declaration
Declaration of conformity International 2022-04-13
PDF777,14 kB
More documentation