catalog.pageproduct.product.info.ean
3250613140373
catalog.pageproduct.product.info.packqty
1 catalog.pageproduct.product_base_unit_piece.span
- Modular load switch breakers
- Load break switches
- catalog.pagelevel.see_more.div
Load break switch 4P 63A HAC406
product.page.accessories.title
product.page.accessories.associated-products
-
Switch operating shaft 3 product.page.accessories.products-available -
Terminal cover 1 product.page.accessories.products-available -
Door coupling handle for switchgear 1 product.page.accessories.products-available -
Auxiliary contact block 2 product.page.accessories.products-available
product.page.accessories.title-modal
catalog.pageproduct.tab_additional_title.link
Electric current
-
Rated current IN63 A
-
Acceptable current rating AC2163 A
-
Acceptable current rating AC21 category A63 A
-
Acceptable current rating AC21 category B63 A
-
Acceptable current rating AC22 category A63 A
-
Acceptable current rating AC22 category B63 A
-
Acceptable current rating AC23 category A63 A
-
Acceptable current rating AC23 category B63 A
-
Rated short-circuit making capacity Icm under 415 V AC according to IEC 60947-32.1 kA
-
Rated short-time withstand current Icw 1s IEC 609471.50 kA
-
Rated short-time withstand current Icw t=1s 380 - 415 V AC according to IEC 60947 - 31.50 kA
-
Rated conditional short-circuit current Icc with gl-gG fuses50 kA
Architecture
-
Type of pole4P
-
Control/operation elementShort rotary handle
-
Neutral positionWithout neutral
-
Number of poles4
Connection
-
Cross-section rigid conductor35 mm²
Voltage
-
Rated insulation voltage Ui800 V
-
Rated impulse withstand voltage Uimp8,000 V
-
Rated operational voltage Ue380 - 415 V
-
Type voltage supplyAC
Power
-
Power loss per pole at In1.50 W
-
Power dissipation at IN6 W
-
Rated operational power under 400 V AC AC141,000 W
-
Rated operational power under 400 V AC AC2328,000 W
Installation, mounting
-
Nominal tightening torque3.5 - 3.85 Nm
Equipment
-
Motor drive optionalcatalog.pageproduct.attribute_boolean.no
-
Number of auxiliary contacts as change-over contact0
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
-
Sealablecatalog.pageproduct.attribute_boolean.yes
Use conditions
-
Operating temperature-20 - 70 °C
Cover, door
-
Interlockablecatalog.pageproduct.attribute_boolean.yes
Safety
-
Ingress Protection (IP) classIP20
Frequency
-
Frequency50 - 50 Hz
Connectivity
-
Type of connectionScrew terminal
Functions
-
Is reversing switchcatalog.pageproduct.attribute_boolean.no
-
Version as emergency stop installationcatalog.pageproduct.attribute_boolean.no
-
Version as main switchcatalog.pageproduct.attribute_boolean.yes
-
Version as maintenance/service switchcatalog.pageproduct.attribute_boolean.yes
-
Version as safety switchcatalog.pageproduct.attribute_boolean.yes
-
Version as switch disconnector compactcatalog.pageproduct.attribute_boolean.yes
Capacity
-
Number of modules4
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link
catalog.pageproduct.sustainability_block.downloads_h3
catalog.pageproduct.title_asset.h2
-
Product image
-
GeneratedProductDatasheet
Hager Product data sheet HAC406
Load break switch 4P 63A
PDF -
ProductInstallationManual
Installation manual International 2026-08-18
PDF792,10 kB -
ProductECDeclaration
Declaration
Declaration of conformity International 2022-04-13
PDF835,39 kB
Declaration of conformity en-GB 2026-07-22
PDF317,86 kB
EU Declaration of conformity
Declaration of conformity en-GB 2025-11-21
PDF604,46 kB
catalog.pageproduct.showmore_documents.button