The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Switching and protective devices
    • Load breakers and switches
    • Accessories Load break switches
    • HZC312
    EAN
    3250613140786
    Packaging
    1 Piece
    • Modular load switch breakers
    • Accessories Load break switches
    • Accessories for Change-over switches
    • See more

    Auxiliary contact 2C LBS 20-160A HZC312

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Auxiliary contact 2C LBS 20-160A

    HZC312

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Side
    Connectivity
    • Type of connec­tion
      Screw terminal
    Connec­tion
    • Type of contacts
      2NC
    Dimen­sions
    • Height
      20 mm
    • Width
      70 mm
    • Depth
      85 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration HZC312
    PDF
    RoHS report HZC312
    PDF

    Downloads

    • Product image

      Image HZC312  | Hager

      Product Image HZC312

    • Product datasheet

      Image Hager Product data sheet HZC312  | Hager

      Hager Product data sheet HZC312

      Auxiliary contact 2C LBS 20-160A

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      835,39 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      317,86 kB
      Image EU Declaration of conformity  | Hager

      EU Declaration of conformity

      Declaration of conformity en-GB 2025-11-21

      PDF
      604,46 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HZI204 - Terminals cover 800/1250A 4P
      HZI204
      Terminals cover 800/1250A 4P
    • 2
      HZC103 - Shaft extension 200 mm FCS-LBS 80-250A
      HZC103
      Shaft extension 200 mm FCS-LBS 80-250A
    • 3
      HZI205 - Terminals cover 1600A 4P
      HZI205
      Terminals cover 1600A 4P
    • 4
      HZ156R - Insulated busbar HI63/125
      HZ156R
      Insulated busbar HI63/125
    • 5
      HZI004 - Black handle FCS- LBS 63-125A 3pos.
      HZI004
      Black handle FCS- LBS 63-125A 3pos.

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland