The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Switching and protective devices
    • Load breakers and switches
    • Accessories for Change-over switches
    • HZI205
    EAN
    3250613362195
    Packaging
    1 Piece
    • Accessories for Change-over switches

    Terminals cover 1600A 4P HZI205

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Terminals cover 1600A 4P

    HZI205

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Change-over switch 1 products available

    Compatible products

    • Referenced by 1 products available

    Complete your system

    • Change-over switch
    • HI464

      Change-over switch 4P 1600A

      €0.00  / *

    Referenced by

    • HI464

      Change-over switch 4P 1600A

      €0.00  / *

    Technical properties

    Archi­tec­ture
    • Type of pole
      4P

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration HZI205
    PDF
    RoHS report HZI205
    PDF

    Downloads

    • Product image

      Image HZI205  | Hager

      Product Image HZI205

    • Product datasheet

      Image Hager Product data sheet HZI205  | Hager

      Hager Product data sheet HZI205

      Terminals cover 1600A 4P

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      573,94 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      288,71 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HZC101 - Shaft extension 200 mm FCS-LBS 63-630A
      HZC101
      Shaft extension 200 mm FCS-LBS 63-630A
    • 2
      HZC102 - Shaft extension 320 mm FCS-LBS 63-630A
      HZC102
      Shaft extension 320 mm FCS-LBS 63-630A
    • 3
      HZC103 - Shaft extension 200 mm FCS-LBS 80-250A
      HZC103
      Shaft extension 200 mm FCS-LBS 80-250A
    • 4
      HZI004 - Black handle FCS- LBS 63-125A 3pos.
      HZI004
      Black handle FCS- LBS 63-125A 3pos.
    • 5
      HZC202 - Terminal shrouds 4P LBS 125-200A
      HZC202
      Terminal shrouds 4P LBS 125-200A

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland