The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Switching and protective devices
    • Load breakers and switches
    • Accessories for Change-over switches
    • HZC104
    EAN
    3250613362317
    Packaging
    1 Piece
    • Accessories for Change-over switches

    Shaft extension 320 mm FCS-LBS 80-250A HZC104

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Shaft extension 320 mm FCS-LBS 80-250A

    HZC104

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Length
      320 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration HZC104
    PDF
    RoHS report HZC104
    PDF

    Downloads

    • Product image

      Image HZC104  | Hager

      Product Image HZC104

    • Product datasheet

      Image Hager Product data sheet HZC104  | Hager

      Hager Product data sheet HZC104

      Shaft extension 320 mm FCS-LBS 80-250A

      PDF
    • Installation manual

      Image Installation manual International 2024-03-19  | Hager

      Installation manual International 2024-03-19

      PDF
      139,93 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      777,14 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      317,86 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HZI205 - Terminals cover 1600A 4P
      HZI205
      Terminals cover 1600A 4P
    • 2
      HZ156R - Insulated busbar HI63/125
      HZ156R
      Insulated busbar HI63/125
    • 3
      HZC103 - Shaft extension 200 mm FCS-LBS 80-250A
      HZC103
      Shaft extension 200 mm FCS-LBS 80-250A
    • 4
      HZI202 - Terminals cover 250/400A 4P
      HZI202
      Terminals cover 250/400A 4P
    • 5
      HZI204 - Terminals cover 800/1250A 4P
      HZI204
      Terminals cover 800/1250A 4P

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland