The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 800A
    • Invicta Panel­boards
    • JF418BG
    EAN
    5015652269786
    Packaging
    1 Piece
    • Invicta Panel­boards

    400A 18 Way 125A Outgoers Glazed JF418BG

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    400A 18 Way 125A Outgoers Glazed

    JF418BG

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

  • See more (20)
    • Door/­op­er­ating panel 2 products available
    • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy 1 products available
    • Small distri­bu­tion board 9 products available
    • Switch discon­nector AC 1 products available
    • Insert for lock system 1 products available
    • Distrib­utor assembly for device surface mounting 1 products available

    Complete your system

    • Door/­op­er­ating panel
    • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy
    • Small distri­bu­tion board
    • Switch discon­nector AC
    • Insert for lock system
    • Distrib­utor assembly for device surface mounting
    • Distrib­utor assembly with main switch
    • Gland plate for enclosure
    • JF806DK

      Large Extension Box Door Kit

      €0.00  / *
    • JF805DK

      Small Spreader Box Door Kit

      €0.00  / *
    • JN001BP

      Single Pole Blank 125A Frame

      €0.00  / *
    • JF806E

      Large Extension Box No Door

      €0.00  / *
    • JF805E

      Small Extension Box No Door

      €0.00  / *
    • JF803EG

      Large DIN Rail Box Glazed

      €0.00  / *
    • JF801EG

      Small DIN Rail Box Glazed

      €0.00  / *
    • JF450CF

      450mm Corner Filler Side Enclosure

      €0.00  / *
    • JF4508TM

      450mm Top Extension Encl DIN 96 x 8

      €0.00  / *
    • JF300CF

      300mm Corner Filler Side Enclosure

      €0.00  / *
    • JF3004TM

      300mm Top Extension Encl DIN 96 x 4

      €0.00  / *
    • JF17009SM

      18 Way Side Extension Encl DIN 96 x 9

      €0.00  / *
    • JAB410B

      Enclosed Switch Disconnector TPSN 100A

      €0.00  / *
    • JK222PK

      JK1/JK2 Door Lock Kit

      €0.00  / *
    • JF444BD

      400A 4 Pole Direct Connect Incomer Kit

      €0.00  / *
    • JF444BS

      400A 4 Pole Isolator Incomer Kit

      €0.00  / *
    • JF444BM

      400A 4 Pole Adjustable MCCB Incomer Kit

      €0.00  / *
    • JF443BS

      400A 3 Pole Isolator Incomer Kit

      €0.00  / *
    • JF443BM

      400A 3 Pole adjustable MCCB Incomer Kit

      €0.00  / *
    • JFPLATE

      Spare Endplate for JF boards

      €0.00  / *

    Technical properties

    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      400 A
    Equip­ment
    • With lock
      Yes
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    Dimen­sions
    • Height
      1,700 mm
    • Width
      900 mm
    • Depth
      220 mm
    Cover, door
    • Door/­cover is trans­parent
      Yes
    Mater­ials
    • Material
      Steel
    • RAL code
      7035
    • Colour
      Light grey
    Safety
    • Protec­tion class
      Isol­a­tion class III
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP30
    • Locking type
      Barrel lock, Key lock
    • Protec­tion class with door
      IP1X

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    Certifications and documents

    PEP - 125A 6 Way TPN Board with 4 pole SD & Type II SPD Glazed (english)
    PDF
    1,80 MB
    REACH declaration JF418BG
    PDF
    RoHS report JF418BG
    PDF

    Downloads

    • Product image

      Image JF418BG  | Hager

      Product Image JF418BG

    • Product datasheet

      Image Hager Product data sheet JF418BG  | Hager

      Hager Product data sheet JF418BG

      400A 18 Way 125A Outgoers Glazed

      PDF
    • BIM Revit objects

      Image Range:Panelboards-Enclosures_Surface_mounted-IP3X-With_Cover-IE-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:Panelboards-Enclosures_Surface_mounted-IP3X-With_Cover-IE-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,19 MB
      Image Range:Panelboards-Enclosures_Surface_mounted-IP3X-With_Cover-IE-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:Panelboards-Enclosures_Surface_mounted-IP3X-With_Cover-IE-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,18 MB
      Image Range : Panelboards. Switchboard. English - Hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Panelboards. Switchboard. English - Hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,11 MB
      Image Range : Panelboards. Switchboard. English - Non hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Panelboards. Switchboard. English - Non hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,10 MB
      Image Range Panelboard 400A Incoming -Revit Family 2020 hosted-V2021  | Hager

      Range Panelboard 400A Incoming -Revit Family 2020 hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,10 MB
      Image Range Panelboard 400A Incoming -Revit Family 2020 no hosted-V2021  | Hager

      Range Panelboard 400A Incoming -Revit Family 2020 no hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,09 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      257,00 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      255,65 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      353,68 kB
    More documentation

    Discover more of this product range

      5
    • 1
      JF803EG - Large DIN Rail Box Glazed
      JF803EG
      Large DIN Rail Box Glazed
    • 2
      JF15508SM - 16 Way Side Extension Encl DIN 96 x 8
      JF15508SM
      16 Way Side Extension Encl DIN 96 x 8
    • 3
      JN208BG - 250A 8 Way 125A Outgoers Glazed
      JN208BG
      250A 8 Way 125A Outgoers Glazed
    • 4
      JF17009SM - 18 Way Side Extension Encl DIN 96 x 9
      JF17009SM
      18 Way Side Extension Encl DIN 96 x 9
    • 5
      JN204BG - 250A 4 Way 125A Outgoers Glazed
      JN204BG
      250A 4 Way 125A Outgoers Glazed

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland