product.page.accessories.title
product.page.accessories.associated-products
-
Door/operating panel 1 product.page.accessories.products-available
product.page.accessories.compatible.title
-
product.page.accessories.referenced_by.title 13 product.page.accessories.products-available
product.page.accessories.title-modal
product.page.accessories.referenced_by.title
catalog.pageproduct.tab_additional_title.link
-
Suitable for outdoor usagecatalog.pageproduct.attribute_boolean.no
-
Mounting onSurface mounting
-
With lockcatalog.pageproduct.attribute_boolean.yes
-
Has neutral terminal blockcatalog.pageproduct.attribute_boolean.yes
-
Has earthing terminal blockcatalog.pageproduct.attribute_boolean.yes
-
Height300 mm
-
Width900 mm
-
Depth158 mm
-
Door/cover is transparentcatalog.pageproduct.attribute_boolean.no
-
MaterialSteel
-
RAL code7035
-
ColourLight grey
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP2XC
-
Locking typeBarrel lock, Without lock
-
Protection class with doorIP1X
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link
catalog.pageproduct.sustainability_block.downloads_h3
catalog.pageproduct.title_asset.h2
-
Product image
-
GeneratedProductDatasheet
Hager Product data sheet JF805E
Small Extension Box No Door
PDF -
ProductBimModels
Range:Panelboards-Enclosures_Surface_mounted-IP2XC-Without_Cover-With_DIN-IE-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025
RFA1,11 MBRange:Panelboards-Enclosures_Surface_mounted-IP2XC-Without_Cover-With_DIN-IE-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025
RFA1,10 MBRange : Panelboards. Switchboard IP2XC without DIN rail system. English - Hosted family - REVIT Family 2020 - V2022
BIM Revit objects en-GB 2024-03-22
RFA1,57 MBRange : Panelboards. Switchboard IP2XC without DIN rail system. English - Hosted family - REVIT Family 2020 - V2022
BIM Revit objects en-GB 2024-03-22
RFA1,57 MBRange : Panelboards. Switchboard IP2XC without DIN rail system. English - Hosted family - REVIT Family 2020 - V2022
BIM Revit objects en-GB 2024-03-22
RFA1,57 MBRange : Panelboards. Switchboard IP2XC without DIN rail system. English - Non hosted family - REVIT Family 2020 - V2022
BIM Revit objects en-GB 2024-03-22
RFA1,19 MBRange : Panelboards. Switchboard IP2XC without DIN rail system. English - Non hosted family - REVIT Family 2020 - V2022
BIM Revit objects en-GB 2024-03-22
RFA1,19 MBRange : Panelboards. Switchboard IP2XC without DIN rail system. English - Non hosted family - REVIT Family 2020 - V2022
BIM Revit objects en-GB 2024-03-22
RFA1,19 MBRange Panelboard 400A Cable Spreader -Revit Family 2020 hosted-V2021
BIM Revit objects en-GB 2020-01-01
RFA1,20 MBRange Panelboard 400A Cable Spreader -Revit Family 2020 no hosted-V2021
BIM Revit objects en-GB 2020-01-01
RFA1,54 MBRange Panelboard 600A-800A Cable Spreader -Revit Family 2020 hosted-V2021
BIM Revit objects en-GB 2020-01-01
RFA1,20 MBRange Panelboard 600A-800A Cable Spreader -Revit Family 2020 no hosted-V2021
BIM Revit objects en-GB 2020-01-01
RFA1,54 MBRange Panelboard 800A Cable Spreader -Revit Family 2020 hosted-V2021
BIM Revit objects en-GB 2020-01-01
RFA1,20 MBRange Panelboard 800A Cable Spreader -Revit Family 2020 no hosted-V2021
BIM Revit objects en-GB 2020-01-01
RFA1,54 MB -
ProductECDeclaration
Declaration
Declaration of conformity International 2022-08-23
PDF132,32 kB
Declaration
Declaration of conformity International 2022-08-23
PDF142,96 kB
Declaration of conformity en-GB 2025-07-07
PDF167,62 kB
Declaration of conformity en-GB 2025-07-07
PDF167,21 kB
Declaration of conformity en-GB 2025-07-07
PDF244,86 kB
Declaration of conformity en-GB 2025-07-07
PDF255,65 kB
Declaration of conformity en-GB 2025-07-07
PDF246,50 kB
Declaration of conformity en-GB 2025-07-07
PDF257,00 kB
Declaration of conformity en-GB 2026-05-19
PDF361,92 kB
Declaration of conformity en-GB 2026-05-19
PDF353,09 kB
Declaration of conformity en-GB 2026-07-22
PDF353,68 kB
Declaration of conformity en-GB 2026-07-22
PDF320,08 kB