The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • Distri­bu­tion systems
    • Enclos­ures up to 800A
    • Invicta Panel­boards
    • JF864BSW
    catalog.pageproduct.product.info.ean
    5015652268574
    catalog.pageproduct.product.info.packqty
    1 catalog.pageproduct.product_base_unit_piece.span
    • Invicta Panel­boards

    630A 4 Pole Isolator Incomer Kit JF864BSW

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    630A 4 Pole Isolator Incomer Kit

    JF864BSW

    • catalog.pageproduct.productbar_accessories.link
    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_sustainability.h2
    • catalog.pageproduct.title_documents.h2
    • catalog.pagelevel.related_heading_range.link

    product.page.accessories.title

    product.page.accessories.must_have_products.title

    Previous
    Previous
    HA458
    HA458
    Load break switch 4P 630A
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    product.page.accessories.associated-products

    • Small distri­bu­tion board 1 product.page.accessories.products-available

    product.page.accessories.compatible.title

    • product.page.accessories.referenced_by.title 4 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Small distri­bu­tion board
    • JF805E

      Small Extension Box No Door

      €0.00  / *

    product.page.accessories.referenced_by.title

    • JF818BG

      800A 18 Way 125A Outgoers Glazed

      €0.00  / *
    • JF812BG

      800A 12 Way 125A Outgoers Glazed

      €0.00  / *
    • JF812B

      800A 12 Way 125A Outgoers Plain

      €0.00  / *
    • JF818B

      800A 18 Way 125A Outgoers Plain

      €0.00  / *

    catalog.pageproduct.tab_additional_title.link

    Mater­ials
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS), Polycar­bonate (PC)
    Elec­tric current
    • Rated current IN
      630 A
    Archi­tec­ture
    • Number of poles
      4

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - 125A 6 Way TPN Board with 4 pole SD & Type II SPD Glazed (english)
    PDF
    1,80 MB
    REACH declaration JF864BSW
    PDF
    RoHS report JF864BSW
    PDF

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div JF864BSW

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet JF864BSW

      630A 4 Pole Isolator Incomer Kit

      PDF
    • ProductECDeclaration

      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2025-07-07

      PDF
      246,50 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2025-07-07

      PDF
      244,86 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2026-07-22

      PDF
      338,15 kB
    catalog.pageproduct.showmore_documents.button

    catalog.pagelevel.other_product_list.div

      5
    • 1
      JF844BSW - 400A 4 Pole Isolator Incomer Kit
      JF844BSW
      400A 4 Pole Isolator Incomer Kit
    • 2
      JF412B - 400A 12 Way 125A Outgoers Plain
      JF412B
      400A 12 Way 125A Outgoers Plain
    • 3
      JF443BS - 400A 3 Pole Isolator Incomer Kit
      JF443BS
      400A 3 Pole Isolator Incomer Kit
    • 4
      JF805E - Small Extension Box No Door
      JF805E
      Small Extension Box No Door
    • 5
      JF444BS - 400A 4 Pole Isolator Incomer Kit
      JF444BS
      400A 4 Pole Isolator Incomer Kit

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland